Search Results for transfert de pc a pc
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
SIME1602PAGBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
WPFG-1 - Weather proofing kit (with Butyl Rubber) - RFS Technologies
Kit consists of: 6 rolls of butyl mastic tape, 63 mm x 0.60 m (2-1/2" x 2') 1 roll black electrical tape, 50 mm x 6 m (2" x 20') 2 rolls black electrical tape, 19 mm x 20 m (3/4" x 66')
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
SIME0816SNFBR - Amphenol Air LB
Module With angled PCD contacts (SIM monomodule) Socket With peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization N
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Item # MAP-60-50, Miniature M55116-Type Connectors
Browse Item # MAP-60-50, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
Thermal-Magnetic Circuit Breakers 3600/3900
2 - 56 www.e-t-a.com Issue A Thermal-Magnetic Circuit Breakers 3600/3900 2 14 63 752 20 2 38 12.5 operating area (reinforced insulation) mounting area.787.079 1.50.492 Dimensions Internal connection diagrams
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
6-Port Panel Antenna - amphenol-antennas.com
6-Port Panel Antenna (2x) 617-906 | 1695-2700 MHz PRODUCT OVERVIEW Frequency Range (MHz) 617-906 617-906 1695-2700 Array R1 R2 Y1 Connector 1-2 3-4 5-6 Connector Type
TECHNICAL FEATURES - rfstechnologies.com
TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149)
2015-07-24 Amphenol Table Tennis Games
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
SMPプラグ 終端器|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
'Standard' squib connectors
Amphenol safety restraint system connectors Amphenol 'Standard' squib connectors Ø10mm interface, right angled, with coil, capacitor, ultra flat design Part-No.: CA252 XX XXX
X-Lok Push Lock Connectors Accessory | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Przewód koncentryczny Radox RF 59 75 Ohm - El-Cab Sp. z o. o.
Cena produktu oraz informacje o posiadanych stanach magazynowych na zapytanie.
Displaying the View from Surface to Seabed - marport.com
You can choose to display the echogram beginning from the water surface instead of the default view from the sensor position. Depending on the type of fishery, this is useful to see the trawl descent from the sea surface to the seabed.