Search Results for transformer models
B117 50/200kHz, 600W, Navico BL, DT - Gemeco
600 W. Airmar’s entry-level B117 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile bronze housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
OS2020-66XX-dB-4-8GHz - Model - XMA Corp
.50 .22 .380 .250 .50 1.00 electrical frequency range 4 - 8 ghz vswr primary 1.25:1 max.
Model 2508-02A | PCB Piezotronics
Model 2508-02A:PCB L&T Reaction Torque Transducer, 100 in-lb/8.3 ft-lb (11 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel Fl Item added to your cart Main Menu
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230 - PCB
the most appropriate calculation method using the idealized models given. 3 Analysis of Force and Deformations The working load on a bolted joint greatly affects the resilience of the entire joint. Therefore, optimum use of highly stressed bolted joints is only possible by means of thorough and exact consideration of the
Lightning Protection Products - Amphenol Aerospace
Background As the shift to more-electric and all-electric aircraft accelerates, so too does the need to dramatically reduce airframe weight. Many commercial and military aircraft already have significant portions of their bodies constructed of advanced carbon composite materials, but the proliferation of this technology is still an aircraft manufacturer’s single-greatest opportunity for ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 112B05 CHARGE OUTPUT PRESSURE SENSOR Revision: C ECN #: 54975 Performance ENGLISH SI Sensitivity(± 15 %) 1.1 pC/psi .16 pC/kPa Measurement Range 5,000 psi 34,475 kPa Maximum Pressure(Total) 10,000 psi 68,950 kPa Resonant Frequency ≥ 200 kHz ≥ 200 kHz
XMAPD10-2-8-2S - Model - XMA Corp
finish: sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches c apply before / after processing material: dimensions are in inches and
LRM - Line Replaceable Module - Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
4802-700X-02 - Model
specifications electrical vswr dc-40 ghz 1.25 max. power (avg. max.) @25°c see table
Airmar Technology | Traditional Transducers - Gemeco
Airmar Technology The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight ...
General Purpose Triaxial Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model M222B | PCB Piezotronics
Model M222B:Link ICP® quartz force sensor, 6k lb comp., 2500 lb tension, 0.9 mV/lb
Model 012A10 ACCELEROMETER KIT Installation and Operating Manual - pcb.com
Model 012A10 ACCELEROMETER KIT Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E
MODEL 378A12 1/4 PRESSURE FIELD MICROPHONE & PREAMPLIFIER
Model 378A12 is a 1/4 in (6 mm) prepolarized microphone and . preamplifier system. Model 378A12's 182 dB, 3% distortion rating, and 194 dB maximum before clipping specification, makes it a . perfect sensor for very high amplitude measurements. Pressure field response microphones are typically intended to be
Custom Designs and Accessories | Products | Amphenol Aerospace
Amphenol Aerospace's custom connector solutions and accessories include 38999 bulkhead feedthroughs, backshells, connector savers, and RoHS-compliant plating.
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
F:DWGCNPD3171008 0-GSZ.dwg Model (1) - Amphenol RF
Title: F:DWGCNPD3171008 0-GSZ.dwg Model (1) Author: kj-149 Created Date: 4/12/2010 8:34:38 AM
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
132255-12ISG 3D Model (Size: 410 kb ) 132255-12 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: