Search Results for transformer models
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
B117 50/200kHz, 600W, Navico BL, DT - Gemeco
600 W. Airmar’s entry-level B117 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile bronze housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws
The SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws 1129-6280 offered by SV. Meet the real features of the product here!
Telaire T8031 CO2 duct mount sensor - amphenol-sensors.com
Model T8031 Specifications Description Telaire Ventostat® T8031 CO2 duct mount transmitter is the smallest package available. The T8031 is a CO2 transmitter designed to be installed in HVAC return air ducts. The size of the board and the dimensions of the case have been optimized to place the transmitter in small, i.e. 6 inch [15.24 cm]
iKonvert NMEA 2000®-0183 Gateway Converter (ISO) - Gemeco
Real life applications could include connecting together a number of different makes and models of equipment plus many more. iKonvert has been designed to satisfy as many of these situations as possible. As a result, we have built in a simple but effective mode selection method, via a set of DIP switches inside iKonvert.
C4UT360X12F xys4 - Amphenol Antenna Solutions
C4UT360X12F xys4 (1x) 696-960 | (4x) 1695-2700 MHz 10-Port Canister Antenna OMNI 48.0 IN FIXED TILT REV092324NA www.amphenol-antennas.com 5 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 080A24 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model M015 HARDLINE TRIAXIAL Cable Installation and Operating Manual
Model M015 HARDLINE TRIAXIAL Cable Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E
MODEL 378A12 1/4 PRESSURE FIELD MICROPHONE & PREAMPLIFIER
Model 378A12 is a 1/4 in (6 mm) prepolarized microphone and . preamplifier system. Model 378A12's 182 dB, 3% distortion rating, and 194 dB maximum before clipping specification, makes it a . perfect sensor for very high amplitude measurements. Pressure field response microphones are typically intended to be
12G Broadcast Design Kit - amphenolrf.com
This kit includes 13 of our most popular PCB components. In addition, we have provided you with a flash drive that includes all of the relevant cut sheets, as well as, 2D PDF drawings, 3D IGES or STEP files, ANSYS HFSS 3D component models, and RoHS certificates for each product contained in the design kit.
Omni Antennas 4240.06-NF-1050 - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, Upper Null Fill: 4240.06-NF-1050: 1020 - 1100 MHz: Add to quote: Accessories; Galvanised steel parallel bracket: 2141.01.00.00: 38 - 120 mm (PAIR) Add to quote: Extruded Parallel Tube Clamp: ETC-250: 50 - 76 mm: Add to quote: Related products.
M495 Series | Generator Control Unit (GCU) - Amphenol Aerospace
M495 Series is a 600W non-isolated AC/DC converter. ... CF-02EM495 is a 600W non-isolated AC/DC converter. The converter has a wide input supply range of 25Vrms (line to line) to 135V rms (line to line) and requires no minimum load for normal operation.
Charles Universal Broadband Enclosure CUBE-MP2424AMRx Series General ...
Model ; Number of Injector-Converters Number of Power Supplies . CUBE-MP2424AMR1 1 1 CUBE-MP2424AMR2 2 1 CUBE-MP2424AMR3 3 2 CUBE-MP2424AMR4 4 2 CUBE-MP2424AMR7 n/a n/a . Figure 2 shows the CUBE dimensions. Figures 3 through 6 show the main components of each model. Figure 2 CUBE Dimensions (in inches) 24.00 24.00 12.39
HART-enabled vibration transmitter, velocity, configurable, M12
Model PCH420V-M12 Vibration transmitter, HART-enabled, field-configurable, digital velocity sensor, with three independently programmable vibration bands, top exit M12 connector, user-configured full scale 0.5-5.0 in/sec peak
Temposonics
Model MH Rod-Style Sensor Installation Figure 3. Model MH installation in magnetic material using a non-ferrous magnet spacer. Non-magnetic material installation reference Figure 4. Model MH installation in non-magnetic material without a non-ferrous magnet spacer. Set screw detail 4 5 ° 4.5 mm (0.17 in.) 4 mm (0.15 in.) 4.5 mm (0.17 in.) 8.5 ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;