Search Results for triax adaptor
UG-274/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-8 - Amphenol RF
UG-274/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Triax Straight Crimp Plug AA2325 Non-Constant Impedance
RF Connector Triax Straight Crimp Plug AA2325 Non-Constant Impedance. Downloads. 902-5020-2 PDF Customer Drawing (Size: 249 kb) 902-5020-2 STP 3D Models (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna ...
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna Applications. Amphenol RF is pleased to announce the expansion of the fixed length cable assembly product line to include additional RP-SMA connector configurations.These new cable assemblies feature the popular RG-174 and RG-316 flexible cables and join the robust offering of previously released RG-58 options.
4.3-10 to N-Type Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of 4.3-10 to N-Type Adapters designed for radio frequency applications. 4.3-10 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
High Performance SMA Adapter Improves VSWR Performance - Amphenol RF
High Performance SMA Adapter Improves VSWR Performance. Amphenol RF is pleased to expand our robust adapter portfolio with a high-performance right-angle SMA adapter.This adapter is designed to offer improved VSWR over a right-angle soldered design with a similar footprint, without using an expensive swept body style.
FME to Mini-UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of FME to Mini-UHF Adapters designed for radio frequency applications. FME to Mini-UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Locations - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead.
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01-0005 RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved | 082-4352 JavaScript seems to be disabled in your browser.
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
RF Connector AMC Straight PCB Jack Surface Mount 50 Ohm
Model 261B02 | PCB Piezotronics
Model 261B02:Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb (z), 5 mV/lb (x,y), ground isolated ... Electrical Connector: 4-Pin: 4-Pin: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Optional Versions
What Torque Specification do I apply? - Amphenol RF
Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Rear Bulkhead 50 Ohm SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Bulkhead 50 Ohm | 901-10736 JavaScript seems to be disabled in your browser.
SMB to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to N-Type Adapters designed for radio frequency applications. SMB to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connector Accessories - Amphenol RF
Amphenol RF offers a full range of connector accessories designed for radio frequency applications. Our connector accessories feature all industry standard connector interfaces in between-series and in-series designs.
APC 3.5 to APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 to APC 3.5 Adapters designed for radio frequency applications. APC 3.5 to APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX ...
Mini-BNC Connectors - Amphenol RF
The Mini BNC connector series offers the high performance and wide compatibility of the original Amphenol 75 ohm BNCs. However, the Mini-BNC has a higher connector density, allowing for 40% more interconnects in the same area.
SMA PCB Through Hole Straight Plug 50 Ohm | 901-9895-RFX - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
UG-422/U Twinax Panel Mount Jack 4-Hole Flange Solder Cup ... - Amphenol RF
Triax to Triax Adapters. Twinax Adapters. Back; Twinax Adapters; Twinax to Twinax Adapters; Twinax Tee Adapters. UHF Adapters. Back; UHF Adapters; UHF to BNC Adapters; UHF to FME Adapters; UHF to Mini-UHF Adapters; UHF to N-Type Adapters; UHF to SMA Adapters; UHF to TNC Adapters; UHF to UHF Adapters. RF Cable Assemblies.