Search Results for tru spec all terrain tiger stripe
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
P330W Eval Kit - amphenol-sensors.com
P330W Eval Kit Absolute Catheter Sensor Evaluation Kit 1F (330µm) Features • Extremely small die: 900µm x 330µm x 120µm cross-section
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length T9602-3-D-1 I2C Digital 3V 1m cable length
NPA Surface-Mount Pressure Sensors
Amphenol Advanced Sensors NPA Surface-Mount Pressure Sensors Features • Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with
Amphenol AMAO Product Compliance - Environmental Engineering
different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic case of a desktop computer. Therefore components being used in finished EEE or for
Amphenol Industrial Operations (AIO) EU RoHS Certificate of Conformance
Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Industrial Operations (AIO) EU RoHS Certificate of Conformance
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
B A1 - Amphenol Sine
of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a1 none 1 1 tommy internal sealing surface finish to be or better3.2 0.13 Ø43.72+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 2x Ø5.60 duramate notes: unless otherwise specified 1.
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Sira Certification Service - sgxsensortech.com
IR1nGJS and INIR-GG Series All other Series II 2G II 2G Ex db IIC Gb Ex db IIC Gb Ta -40°C to +75°C Ta -20°C to +55°C IRI5TT-A - Series Ex db IIC Gb Ta -25°C to +75°C . Sira Certification Service Rake Lane, Eccleston, Chester, CH4 9JN, England Tel: +44 (0) 1244 670900 Fax: +44 (0) 1244 681330 ...
El-Cab among the Business Gazelles 2023 - el-cab.com.pl
Congratulations to all the #winners! We would like to thank our Clients and Business Partners for their cooperation in the past year, and our team for their huge contribution to the development of the company.
Telaire T3000 Series CO2 Sensors for Harsh Environments
following, however, not all models are as capable; please discuss your application with Telaire. • Marine, salt mist and particles present • 0 2 level 0-21 vol% • 0 to 100% RH. • 3Ammonium max 200mg/m • S0 2 max 0,5 vol% • Ethylene max 500ppm vol • Ozone IP Class Up to IP67, dust tight and immersion to 1m. Optional potting
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
AB-DC03BR-DCBR-QE010: X-Lok Large Size | Amphenol LTW
AB-DC03BR-DCBR-QE010, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 40073 01/16 STW DATE APPROVED
7) remove all burrs unless otherwise specified 95077 3811-40022-40023 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil ...
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
All Amphenol Advanced Sensors RH/Dew point and Temperature Products are fully tested and calibrated in accordance with the National Institute of Standards and Technology (NIST) prior to shipment. This is the highest quality calibration standard available. Power Requirements 12–30 VDC power supply (furnished by the customer). Specifications
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 252 0 obj > endobj 267 0 obj >/Encrypt 253 0 R/Filter/FlateDecode/ID[1E6DFEC3E81F408DA2C00434CFD8D9E0>]/Index[252 29]/Info 251 0 R/Length 81/Prev ...