Search Results for tv07rqf-25-17s
97-3057 | Amphenol Global Search | Amphenol
Features. Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes. Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) Typical applications include ...
150WX WeatherStation® Instrument - Airmar
Operating Temp Range: -25 to 55°C (-13 to 131°F) ... Installation 17-461-01-French. Installation 17-461-01-Italian. Installation 17-461-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures. Contact us. Customer Support. Locations.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Thermal Cycling -5°C to +25°C, 5 cycles per EIA/TIA-455-3 Corrosion Resistance 500 hour salt spray per EIA/TIA-455-16, Test Condition I Ozone Exposure 150 ppm for 2 hours per EIA/TIA-455-189 Humidity 240 hours @ 98% RH per EIA/TIA-455-5, Method B Fluid Immersion EIA/TIA-455-12 Crush Resistance 7 tests @ 1250 Newtons per EIA/TIA-455-26
ACS06AD22-14S-472 | Amphenol Global Search | Amphenol
16-Port Antenna. Octo band antenna, dual polarisation, 16 connectors. Integra compatible - ability to upgrade and recycle, saving 50% carbon emission. -12° / 2-12°MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmwar.
3102a-20-15s | Amphenol Global Search | Amphenol
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical | Metal Surface Vertical | Non-Metallic Surface This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com . ... Upper Sidelobe Suppression (0°) -17.5 dB ...
Features - Amphenol Antenna Solutions
Features - Amphenol Antenna Solutions
c10-613362-116 | Amphenol Global Search | Amphenol
c10-613362-116 | Amphenol Global Search | Amphenol Search Results for C10-754955 Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 Part 1: Package Contents 4 1: Plug housing 2: Terminal 3: Sleeve -- Not needed for 2AWG 4: Clip Part 2: Receptacle Assembly Step 1: 2AWG/4AWG/6AWG wire cuting
SS175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation.
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
o Shell size 25 – 40 DP plus 10 single-ended ... 17. Solutions Spotlight: Centaur #shorts. 0:50. Centaur High Bandwidth 38999 PCB Connectors Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now ...
Combiner Components PRO-IS-380-S1, PRO-IS-380-D1 - AMPHENOL PROCOM
Typ. > 40 dB @ 25 °C > 20 dB @ 0 - 60 °C 17 dB @ -10 - 0 °C: Typ. > 80 dB @ 25 °C > 40 dB @ 0 - 60 °C > 35 dB @ -10 - 0 °C: VSWR: ≤ 1.5:1: ≤ 1.5:1: Mechanical; Connection(s) N(f) N(f) Dimensions: 57 x 58 x 41 mm / 2.24 x 2.28 x 1.61 in. 107 x 58 x 41 mm / 4.21 x 2.28 x 1.61 in. Weight: Approx. 400 g / 0.88 lb. Approx. 800 g / 1.76 lb.
HSDNBRPPCB7A | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog inmeta:gsaentity_divisions=amphenol%20aerospace smd coaxial connectors inmeta:gsaentity_divisions=amphenol%20aerospace ... reliability-prediction-report-for-the-cf-020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max 105C Max CAP CER 22UF 6.3V 10% X5R 0603 CRYSTAL 25.000MHZ 18PF SMD (3 ...
Jaybeam - Amphenol Antenna Solutions
Discover Jaybeam's innovative and tailored antenna solutions for optimal coverage and capacity.
SS270W Thru-hull Wide - Airmar
Identical wide 25° beamwidths at 50 kHz and 200 kHz; Provides 4 times the beamwidth at 200 kHz than other high-performance transducers; Wide-beam is ideal for marking bait fish and game fish; Vast bottom coverage in shallow-water; Same targets appear at both frequencies; Excellent fish detection in shallow to mid-water depths
PM111LM Chirp-ready Pocket/Keel Mount - airmar.com
Max Vessel LOA: 8 m (25') and above. ... Installation 17-568-01-Italian. Installation 17-568-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures. Contact us. Customer Support. Locations. How to Buy. Report a Vulnerability.
Amphenol Pcd
3 Pole / 25 Amp 17 M83536/2-028, M83726/24, /25 M12883/52-001 RSE116175 Track Mount 18 M83536/6-025 M12883/52-002 RSE116185 Track Mount 18 MS27742-2 M12883/54-04 RSE116635 3 Pole / 25 Amp 19 M6106/12-002 M12883/54-03 RSE116629 3 Pole / 25 Amp 19
120WX WeatherStation® Instrument - Airmar
Operating Temp Range: -25 to 55°C (-13 to 131°F) ... Installation 17-461-01-French. Installation 17-461-01-Italian. Installation 17-461-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures. Contact us. Customer Support. Locations.
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
CXL 130-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna witch covers the 118 - 137 MHz band in Hazardous areas.
Model 112A06 | PCB Piezotronics
Model 112A06:Wide Operating temperature range of -400 to +662F (-240 to + 350C) pressure probe, 5000 psi, 3 pC/psi, 0.218 in dia. SS diaphragm, accel. comp
NTC Type NG Glass Encapsulated Chip Thermistor
NTC Type NG Glass Encapsulated Chip Thermistor
pld-14 | Amphenol Global Search | Amphenol
Minimum of 25 mating cycles. Reliable electrical performance up to 3 GHz. Available in a variety of PCB and cable-mount configurations. ... First Upper Side Lobe Suppression dB 16.6 14.5 14.3 17.1 16.8 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 26 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm ...
CUUX063X25x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2400 | 1695-2400 MHz, 15.8|17.5 |17.5 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
ms3106a | Amphenol Global Search | Amphenol
MS3106A 16S-1S - amphenol-industrial.de MS3106A 16S-1S Bezeichung Straight plug, 7 socket contacts, contact size 16 Polzahl (ohne PE) 7 Bemessungsstrom (40 °C) 13 (A) IP-Schutzklasse gesteckt IP67 aktiv Bitte anmelden, um Ihren Preis zu erhalten. Preis auf Anfrage Stück Die Mindestbestellmenge beträgt 25 Stück; Liefereinheit 25 Stück ...
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: ...
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
Z:å èConnector teamJoe.SunDale†— ¿—þ¸¢7þ2D ¢7þC-RTS012x8PHECxxR Rev A1 ...
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5 &+(&.(' '5$:1 6&$/( 3$57 180%(5
NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS
non-self locking & self locking, ms “v” thread adapterackshells. straight. connector group j. mil-dtl-26482 series ii; mil-dtl-83723 series iii; as50151; as81703; as95234
APXVLL14H 43-C-I20 - Amphenol Antenna Solutions
Over all Tilts dBi 16.7 ± 0.5 17.2 ± 0.5 17.8 ± 0.5 17.9 ± 0.5 18.0 ± 1.0 Max Gain dBi 17.2 17.7 18.3 18.4 19.0 ... dB 26 25.3 24 29 25 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 Interband Isolation dB 28 Specifications follow BASTA guidelines.
Model 353B17 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (A) Adhesive Mount. Accessories: Supplied:
CM265LM Chirp-ready Cavity Mount - Airmar
25° to 16° beamwidth; Maximum depth of 914 m (3000') Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 73 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidths; Curved-edge design for wet-box installation
MIL-DTL-38999 Series III & IV - amphenolpcd.com
17 19 21 23 25 W: Aluminum, Cadmium Olive Drab Z: Aluminum, Zinc Nickel N: Aluminum, Electroless Nickel TABLE-A ACCESSORY SHELL SIZE SHELL SIZE A Thread B Max C Max D Min E Max F Min W Thread inch mm inch mm inch mm inch mm inch mm 11 B M15 X 1.0 6H 1.046 26.57 0.765 19.43 0.539 13.69 0.475 12.07 0.432 10.97 M15 X 1.0 6g
TNC Male Dust Cap, Wire Rope M39012/25-0120 - SV Microwave
Part # M39012/25-0118 TNC Female Dust Cap, Wire Rope Available Inventory: 223. M39012/25-0118 TNC Components M39012/25-0118 Add to compare list Datasheet. Part # M39012/25-0111 Type N Male Dust Cap, Wire Rope Available Inventory: 724. M39012/25-0111 Type N Components M39012/25-0111 ...
Thermocouple Wire - kayeinstruments.com
Thermocouple Wire - kayeinstruments.com
at04-03 | Amphenol Global Search | Amphenol
4. mating part: at04-2p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 19nov13 drp see part number chart 44724 morley drive clinton township, mi 48036 sine systems ...
PL28W-300 | Amphenol Global Search | Amphenol
Search Results for pl28w-300 Amphenol THE PCB MANUFACTURER DELIVERING TOMORROW ... - Amphenol Invotec 300 micron - 12 mils 450 micron - 18 mils 500 micron - 20 mils 10:1 40 micron 12 micron 210 micron 25 micron 1+N+1 5+N+5 24x21 24x18 5.00mm 40 0.250 mm - 10 mils 0.150 mm - 6 mils 0.10 mm - 4 mils 0.070 mm - 2.8 mils +/- 25 micr ons +/- 10% ...
nsa8420-9 | Amphenol Global Search | Amphenol
Vertical Beamwidth 9.6° 8.6° Beamwidths Antenna contains two (2) X-Pol antennas pointing at ±28° from antenna boresite Gain 17.6 dBi 18.5 dBi Electrical Downtilt 0-10° Impedance 50Ω VSWR ≤ 1.5:1 Upper Sidelobe Suppression -16.9 dB -17.4 dB Front-to-Back Ratio > 29 dB > 28 dB Isolation Between Ports -25 dB Beam-to-Beam Isolation 20 dB
Series 3 Connector - Amphenol In
Series 3 Connector Subminiature Cylindrical Connectors MIL-DTL-38999, Series III AC38907 0317
Data Sheet R-Series V RM5 PROFINET (Doc Part No. 552118)
2 Temposonics® R-Series V RM5 PROFINET IO RT & IRT 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
D38999 Series III Filter Connectors - Amphenol Aerospace
Lightweight Composite Shell - 17% – 70% weight savings over metal; Corrosion Resistant - available in standard MIL-DTL-38999 olive drab cadmium (175°C) and electroless nickel plating (200°C), both withstanding 2000 hours of salt spray exposure. The base material is able to withstand an indefinite exposure to salt spray.
rohs | Amphenol Global Search | Amphenol
11/17/2023. Commercial M81714 Junction Modules. STAY CONNECTED. Sign up to receive the latest news from Amphenol Pcd. Amphenol PCD · 72 Cherry Hill Dr. Beverly MA 01915 · Phone: +1 (978) 624-3400 · Email: [email protected].
1015 | Amphenol Global Search | Amphenol
CA0161G113010 Ecomate 4 Position (3 +PE) Male Receptacle, 14AWG Leads, UL1015 , 1 Meter. $0.00. Receptacle with wire leads
BD550W Series Dehydrators - Max - RFS Technologies an Amphenol Company
30.5 x 43.8 x 68.6 (12 x 17.25 x 27) Weight: kg (lb) 33.6 (74) Accessories . Kit Number : Description: GLK-1 : Gas Line and accessories kit for BD Series dehydrators: P013478 : 6 Month Maintenance Kit: P013479 : 8000 Hour Maintenance Kit: P011674 : Universal Rack Mounting Kit: P011773 : Wall Rack Mounting Kit: Additional Accessories .
25-Pin D-Sub Cable (DB25) Cables for Sale | Cables on Demand
25-Pin D-Sub Cables (DB25) -- 25-Pin D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your DB25 d-sub equipped devices. All of our 25-pin d sub cables come fully populated with 24K Gold plated contacts, molded DB25 connectors, and offer varying degrees of shielding depending upon your specific requirements.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
c091- 00u000- 1202 | Amphenol Global Search | Amphenol
Industrial GmbH C016 10E017 003 1 04 Kabeldose 17+PE Bagatelle change: ISO 2768-c SWAHL 1:1 (1:2) 14.12.2020 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. ... -020400-059 - amphenol-aerospace.com LIN POS ADJ 500MA 8TDFN 5.5VIN Max ...
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / www.amphenol-industrial.com • Guaranteed to reliably mate with Amphenol’s enre PV product line • NEC code compliant (no locking sleeve required; UL cerficaon only)
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
BAND LOCK ADAPTER BACKSHELLS - amphenolpcd.com
BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
BXA-70090-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 90°, 696-900 MHz, 16.1 dBi, Fixed Tilt (0°, 2° or 5°), 2404 mm (94.6 in)
MIL-DTL-5015, Matrix - Amphenol Aerospace
18-17 Inst. 7 2 5 18-18 Inst. 7 2 5 18-19** A 10 10 18-22** D 3 3 18-23 A/Inst. 10 10 Insert Arrangement Service Rating Total Contacts Contact Size 0 4 8 12 16 18-24 A/Inst. 10 10 18-27• D 3 2 18-28• D 3 2 1 20-2 D 1 20-4 D 4 4 20-7 D/A 8 20-8 Inst. 6 2 4 20-14 A 5 2 3 20-15 A 7 20-16 A 9 2 7 20-17 A 6 5 1 20-18 A 9 3 6 20-19 A 3 3 20-21 A ...
HT4C8017x000 - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 80°, 696-900 | 696-900 MHz, 17.0|17.0 dBi, 0-10°|0-10°, 2411 mm (94.9 in)