Search Results for tv07rqf-25-17s
Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
1. Browse Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Number of Contacts,Alternate P/N,Connector Style,Contact Types,Strain Relief.
Single band, panel antenna with fixed electrical tilt
Vertical Beamwidth 17° 15° ... Front 0.25 m2 2.7 ft2 Side 0.18 m2 2.0 ft2 Survival Wind Speed >201 km/hr >125 mph Wind Load (161 km/hr or 100 mph) Front 362 N 81 lbf Side 323 N 73 lbf.
RADSOK® | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
PCIH SERIES CONTACT VARIANTS PCIH SERIES
Fixed Contact Retention in Connector Body: Size 16 Contacts: 45 N [10 lbs.] Size 20 and 22 Contacts: 27 N [6 lbs.] Resistance to Solder Heat: 260˚C [500˚F] for 10 seconds duration per IEC 60512-6, Test
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner ... - PCB
Model 483C15 Eight-Channel, ICP® Sensor Signal Conditioner Installation and Operating Manual. For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com. Manual 21354 Rev E ECN 50523.
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
R-VPX Evolution
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
Optoelectronic Nano-D Media Converter - Amphenol Aerospace
Description: This Amphenol connector will take your high-speed needs to a new level. We have taken two technologies and combined them into a hybrid connector. Now you can transfer high speed data seamlessly from copper to fiber and from fiber to copper. The following product is an integrated hybrid connector and media converter that couples ...
SERIES 260 & 261 3-COMPONENT DYNAMIC FORCE - PCB
EASUREMENTS IN THREE ORTHOGONAL DIRECTIONSThree-component dynamic force sensors are offered in both ICP® and charge output configurations for dynamic and q. asi-static force measurement applications. Each utilizes an array of. recision-aligned, quartz sensing crystals. Measurements along the z-axis are proportional to appl.
D D C C - Amphenol Australia
2 PLC `0.25 `0.10 ANGLES `3~ Notes: 1. Electrical Specifications: - Meets EIA/TIA-568-B.2 Cat.5e Specification ... Part Number 17-10000 Description Colored Plastic Receptacle Housing with Shielded Cat.5e RJ45 Coupler + Black Cover Black Blue 17-102564 Green 17-102574 Yellow 17-102584 Red 17-102594
Industrial Sensors | Commercial Refrigeration Applications
The field of view is approx ±9 degrees for 50% normalized output with a total size is only 33 mm X 17 mm. Thermometrics Infrared (IR) Sensors | ZTP-315 Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package.
5015 Series Hermetic Insert Arrangements - amphenol.co.jp
www.amphenol-industrial.com Amphenol 10 5015 Series Hermetic Insert Arrangements 5015 Hermetic Box Mount Receptacle (Shell Code: 02H) Insert Arrangement 10SL-3 10SL-4 12-5 14S-2 14S-5 A B C Front of Socket Ins
Technical features
100 0.57 0.17 20.93 PRODUCT DATASHEET LCF214-50JA 2-1/4" CELLFLEX® Premium Attenuation Low-Loss Foam-Dielectric Coaxial Cable LCF214-50JA REV : A REV DATE : 13 Dec 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 3
Product Brief Temposonics
Document Part Number: 551507 Revision A (EN) 01/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: [email protected]
Model 356A17 Platinum Stock Products;Triaxial, high sensitivity ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Home - Amphenol Canada
Home - Amphenol Canada
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23s* ( * = seal type ) 5. all dimensions are for reference use only. 6.
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
Sensitivity, ± 10%, 25°C 100 mV/g Acceleration range 50 g peak Amplitude nonlinearity 1% Frequency response: all channels, ± 10% 2 - 2,000 Hz Transverse sensitivity, max 5% of axial Temperature response: –50°C +25°C +80°C +120°C +10% 0% +3% –7% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA
main | Cable Seals
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
ICP® PRESSURE SENSOR - PCB
Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.20 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified.
INSTALLATION INSTRUCTIONS C-CHARGER & OWNER’S MANUAL - Charles Industries
Mark the location of the mounting holes. 3. Remove the regulator and drill the four marked holes with the proper-sized drill bit. 4. Realign the regulator’s mounting holes with the drilled holes and fasten the unit to the mounting surface with the appropriate mounting hardware. 5. Firmly secure all mounting hardware.
D38999 Series III - TV Breakaway Fail-Safe Connectors
Available in shell sizes 25 and 17; Technical Information How to Order Guide Dimensions Dimensions & Part Number Guide - D38999/31 for MIL-STD-1760 Low-Profile Lanyard Release Plug Information MIL-STD-1760 Rail Launch Connector Information Backshells Increased Durability.
SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD
Add to compare list. The SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD 3211-60308 offered by SV Microwave. Explore the product's top features and enhance your RF Connection.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. available hand crimper: ca-5d12 4. all components are rohs compliant. 5. all dimensions are for reference use only.
Boomslang | Products | Amphenol Aerospace
Supports data rates from 25 Mbps to 10.3125 Gbps; MIL-PRF-62466 or ARINC 801 for MIL-PRF-29504/18 industry-standard fiber termini interface; Onboard monitor for status and diagnostics (I2C) Operating temperature range: -40 °F (-40°C) to 185 °F (85 °C) Transmit enable pin for any and all transmitters; LOS pin for any and all receivers
AT04-4P-L012 4 Position Receptacle Flange Mount Connector, - Amphenol Sine
Color: Gray. Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Housing Material: Thermoplastic. Seal Material: Silicone Rubber. Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC.
Amphenol LTW
Amphenol LTW Technology expands its coverage targeting the marine industry that features the NMEA 2000 standard. The NMEA 2000 standard contains the require- ments of a serial data communications network to inter-connect marine electronic equipment on vessels. It is multi-master and self-configuring, and there is no central network controller.
Model 106B ICP® Acoustic Pressure Sensor, 300 mV/psi, resolution ... - PCB
Model 060A14 Metric clamp nut, M14 x 1.25-6g thd, 14 mm hex, stainless steel (1) Model 065A37 Seal ring 0.497 OD x 0.437 ID x 0.025 thk Brass (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-17 Frequency response of 106B and 116B series from 20 Hz to 50 kHz.
SMA Adapters - RF Coaxial Adapters | Amphenol RF
SMA Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange 901-9720. SMA Plug to SMA Jack Adapter 50 Ohm Straight 901-9216-SF. 1. 24 per page. Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
High frequency accelerometer - Wilcoxon Sensing Technologies
Sensitivity, ± 5%, 25°C 10 mV/g Acceleration range 500 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 3 dB 1.0 - 15,000 Hz 0.4 - 22,000 Hz Resonance frequency, mounted, nominal 28 kHz Transverse sensitivity, max 5% of axial Temperature response: –50°C +120°C –10% +5% Power requirement: Voltage source
Amphenol Solar Interconnect Solutions
25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / www.amphenol-industrial.com • Guaranteed to reliably mate with Amphenol’s enre PV product line • NEC code compliant (no locking sleeve required; UL cerficaon only)
Home - Amphenol Canada
Home - Amphenol Canada
ETV38999 Lightweight Composite Connector - Amphenol Aerospace | MIL-DTL ...
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
HDAS Series Connectors | MIL-DTL-55302 Low Mating Force Connectors ...
Key Features: 7 sizes from 3 to 5 rows, 50 to 253 signal contacts. 4.5A per signal contact / DWV: 750 Vrms. High density: 1.905 [.075] staggered grid. Press fit solderless attachment technology available - Lateral rails to protect male pins from external damage. Technical Information: Cost effective rugged connector for harsh environments.
EACC iŒ-ËJ9: USA23E41553R4M ŽŽìŒBfi 9144040066650482XC ISO 14001:2015 ...
EACC iŒ-ËJ9: USA23E41553R4M ŽŽìŒBfi 9144040066650482XC ISO 14001:2015 (ffi) 2023 19 H cpa r S EACC ( www.eacc.com.cn ) 101102
Amphenol CS-DSDMDB15MM-050 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
$17.10 /EA CS-DSDMDB15MM-025: Gray 25ft 151 / In stock EA : 1-50: $23.26 /EA 51+ $22.10 /EA CS-DSDMDB15MM-050: Gray 50ft 23 / In stock ... Buy 2.5ft Amphenol CS-DSDMDB25MM-002.5 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in ...
Composite backshells ABS2216 - アンフェノールジャパン ...
Composite backshells series for MIL-DTL-38999 series III, EN3645 connectors and Amphenol TV/CTV connectors. Performances meet or exceed Airbus specification ABS2216. Light weight solution. Quick and easy installation. Handling temperature from -65°C to 200°C. Anti-decoupling system to withstand shocks and vibrations in harsh environment.
AMPHENOL WARRIOR GRIP & WARRIOR-LOK SERIES
Peter Coo Phone 0727-211 Email pcooamphenol-aao.com.amphenol-aerospace.com .amphenolmao.com 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25
High Power Connector Series
17 8.0 mm 0.08 185A 50 21 10.0 mm 0.06 340A 70 23 14.0 mm 0.05 500A 90 25 18.0 mm 0.02 1000A 130 The chart below is intended as a guide only, when used with the stated cable sizes on the plug and receptacle. It is the designer’s responsibility to consider all physical and environmental factors which may affect de-rating and specify
CUSTOMER OUTLINE DRAWING
25.0' & up [7.620 & up] #5.0% 5.0' - 24.99' [1.524 - 7.617] #2.5% 24.00" - 59.99" [0.610 - 1.523] #0.50" [0.013] 0" - 23.99" [0 - 0.609] #0.25" [0.006] length in inches/ft [meters] tolerance tolerance table notes: 1. materials and finishes: mhv str plug - brass, nickel plating cable - rg 58 2. electrical: a. impedance: 50 ohm 3. packaging:
Piezoresistive pressure transducer - PCB
Burst pressure (diaphragm/reference side) [7] psi min 25/25 40/40 100/100 Electrical Full scale output 300 ±100 mV at 10.0 Vdc; 200 ±50 mV at 10.0 Vdc for 8510B-1 Supply voltage [8] 10.0 Vdc recommended, 18.0 Vdc maximum Electrical configuration Active four-arm piezoresistive bridge
TV 23-P1
-0.25 (mm) 23 34.93 31.75 45.70 39.29 34.93 3.81 54.20 41.53 40.26 part number: tvpx00xx23p1pxf5273 in the constant purpose of improving its products, amphenol socapex reserves the right to modify any dimension or characteristi cs. fm.npd.0036.thyez.pune rev c ... 5/17/2023 10:11:42 am ...
TNC Connectors - RF Connectors | Amphenol RF
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with the BNC series, utilizing a threaded coupling nut for secure mating and higher frequency performance than the BNC. TNC connectors are produced with standard ...
Model 080962-01000 2 Channel Transient Recorder Installation and ...
rate Channel 1 and press the 2 button on the keypad to AUTO calibrate Channel 2. When prompted make sure. e appropriate channel is unloaded and then press the ENTER button on the keypad. The Model 962 will perform a zero balance check and display “Zero Taken”, it will then per-form an.
Amphenol Solar Interconnect Solutions
25-26 23-24 9-10 11-12 27-28 29-30 31-32 17-18 1500 Tool 3 RadCrimp™ Solar Splice 20A/12AWG, 30A/10AWG 1500 IP68 IP2X II-40°C to +85°C 34-35 / / / www.amphenol-industrial.com • Guaranteed to reliably mate with Amphenol’s enre PV product line • NEC code compliant (no locking sleeve required; UL cerficaon only)
Learn More about Connector Mating Cycles - Amphenol CS
The number of times a connector can connect and disconnect with its counterpart while meeting all its specifications is termed as “mating cycles”. The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC ...
Ram-Lock with High Power Contacts | High Power Connectors | Products ...
Capable of up to 500 amps, Ram-Lock is designed with the highest conductivity alloys available to be as close to uncut wire as possible! Side-by-side data available comparing to uncut wire and standard mil-spec conductors. Straight Plug or Right angle design is available to reduce form factor, contact Amphenol to configure termination. Heat ...