Search Results for tv07rqf-25-17s
03 Done Europa Series 1500 - EBY Electro
54 Tel: 516.576.7777 · Fax: 516.576.1414 www.ebyelectro.com · Email: [email protected] EBY Electro · 210 Express Street Plainview, NY 11803 USA DIMENSIONAL REFERENCE TECHNICAL DATA PART NUMBERING
Sensors For Monitoring Cryogenics | PCB Piezotronics
Explore our specialized sensors for monitoring cryogenic pump systems across key industries including liquefied natural gas processing, industrial gas processing, pharmaceutical production and food and beverage. Learn more about how IMI Sensors can enhance operational efficiency and safety in your sector.
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
65° 25.0 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 17.25in (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in REV041223NA ACROSS THE WORLD ...
PM111LM Chirp-ready Pocket/Keel Mount - AIRMAR
Max Vessel LOA: 8 m (25') and above. Acoustic Window: ... Installation 17-568-01-Italian. Installation 17-568-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures. Contact us. Customer Support. Locations. About US. Our Companies.
ReferenceMate handheld shaker - Wilcoxon Sensing Technologies
Velocity output 1.0 ips (25.4 mm/s) 0.61 ips (15.6 mm/s) 0.39 ips (9.8 mm/s) Displacement output 2.6 mils (65.9 μm) 0.98 mils (24.8 μm) 0.39 mils (9.8 μm) ... September 2017 17. The information contained in this document is the property of Wilcoxon Sensing Technologies and is proprietary and/or
Signal Conditioning Basics | PCB Piezotronics
To explain the chart, the following values will be assumed: V B = Sensor Bias Voltage = 10 VDC V S1 = Supply Voltage 1 = 24 VDC V E1 = Excitation Voltage 1 = V S1-1 = 23 VDC V S2 = Supply Voltage 2 = 18 VDC V E2 = Excitation Voltage 2 = V S2-1 = 17 VDC Maximum Sensor Amplifier Range = ±10 volts Note that an approximate 1-Volt drop across the ...
38999 series I, II, III | Amphenol LTD
MIL-DTL-38999 series I connectors (Amphenol LJT series) are bayonet coupling connectors, with 100% scoop proof design, available for connector size 9 to 25.Only metal shell versions are available. (see LJT-HE308 catalog). MIL-DTL-38999 series II connectors (Amphenol JT series) are bayonet coupling low profile connectors, with non scoop proof design, available for connector size 8 to 24.
36-Port Antenna
Front-to-Back Ratio, Total Power, ±30° dB > 25.0 > 25.2 > 24.8 Upper Sidelobe Suppression, Peak to 20° dB > 17.6 > 12.9 > 12.9 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 8.8 > 7.9 > 7.4 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
D-SUB Combination - CONEC
D-SUB combination connectors offer the possibility to equip a proven design with new functionality. This is done by using different contact types without having to change the shape, size and installation dimensions of the connector itself.
Amphenol CO-213UHFMX20-100 UHF (PL-259) Male to UHF (PL-259) Male ...
Buy 100 ft Amphenol CO-213UHFMX20-100 Cables Direct from the Factory at Cables on Demand. RG213 UHF (PL-259) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG213 coax cable with pre-terminated UHF (PL-259) Male connectors for a high-power low-loss interface with your RF equipment. Performance beyond 11 GHz is guaranteed with our 96% bare copper braid shielded MIL-C-17 type RG213/U coax.
B A1 - Amphenol Sine
17.7 weight: 60.4g Ø42.3 6.1 notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel ... 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours, mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
6208712ENGv TwinBeam
Beam to Beam Isolation dB > 25 Intra/Cross Polar Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 12.0 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y2 Frequency Range MHz 1710-2690 MHz 1710-1880 1920-2170 2300-2400 2500-2690 Polarization --- ± 45° Gain Over all Tilts dBi 17.6 ± 0.5 17.9 ± 0.5 18.0 ± 0.5 18. ...
Model 012A20 Low-cost, black coaxial cable (RG58/U), 20-ft, BNC plug to ...
XX ± 0.25 NJF 02/18/20 NJF 02/18/20 BAM 02/18/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 7 8 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
amphenolsinecom
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
C 16-L - アンフェノールジャパン株式会社
Part No. system for crimp contacts 25 Assembly instruction 26 Technical Information 27 Remarks / Safety classification 30 Summary of Part Numbers 31. 8 C 16-3 Product description When there are rough environmental conditions the series C16-3 is ... (see page 17 and 20) to remove the insert and remount it in the required position (see page 10) ...
2C4U3MS070X06F wxys4 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 79.4° ± 11.5° 80.1° ± 17.4° Electrical Downtilt degrees (w) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Front-to-Back Ratio dB > 17 > 13 Isolation Intraband dB > 25 Interband dB > 28
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M39012/01-0005 RF Connector N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
B A3 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip69k ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-12sx-* ( x = a,b,c,d keys ; * = all modifications) 5. this receptacle is used with aipxe-325x4a-xxxx and ... 17.03 2.45 enclosure header top surface