Search Results for tv07rqf-25-17s
P79 50/200kHz, 600W, Furuno 10-Pin, DO - AIRMAR EMEA
Designed for smaller boats up to 8 m (25') with a solid fiberglass hull. Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') ... Installation 17-217-01-French. Installation 17-217-01-Italian. Installation 17-217-01-Spanish. Wiring D-22594. Wiring D-91-369. Share ...
WeatherStation® Instrument Calibration Certificate
17-528-02 Rev 02 WeatherStation® Instrument Calibration Certificate . Model: ID: Calibration Date: Manufacturer : Test Procedure: The WeatherStation® Instrument passes testing for IPX6 heavy seas water standards (excepting units equipped with RH sensors, which meet IPX4) and the IEC 60945 standards for exposed units 1. All units are
C:\Users\jhead\Desktop\DURA MATE DRAWINGS 15SEP207\DURA MATE DRAWINGS ...
Title: C:UsersjheadDesktopDURA MATE DRAWINGS 15SEP207DURA MATE DRAWINGSCUSTOMER DRAWINGSC-AHDPBS-010-2405_rev_A1.dwg Author: JHead Created Date
6648318NG - Amphenol Antenna Solutions
Intra-Band Isolation ≥ 25 dB Inter-Band Isolation ≥ 28 dB First Upper Sidelobe Suppression ≥ 16 dB ≥ 16 dB ≥ 16 dB Front-to-Back Ratio (@ 180° ± 30°) ≥ 22 dB ≥ 23 dB ≥ 24 dB Cross Polar Discrimination at Boresight ≥ 17 dB ≥ 17 dB ≥ 17 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W (300 at peak)
SERIES III ES FI E - Amphenol Aerospace
17-6 6 I 6 17-8 8 II 8 17-26 26 I 26 17-52 2 M 2 17-99 23 I 21 2 19-11 11 II 11 19-28 28 M 26 2 19-32 32 I 32 21-11 11 I 11 21-16 16 II 16 21-29 27 I 19 4 4 21-39 39 I 37 2 21-41 41 I 41 HIGH TEMPERATURE CONNECTORS Insert Availability and Identification Chart SERIES III INSERT (TV) Series III Total Service Rating Contact Size 21-A48 4 N 4 23-6 ...
Features - Amphenol Antenna Solutions
(2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2L4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number ... 8/17/2017 4:54:25 PM ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Sensitivity(± 15 %) 0.25 pC/psi 0.036 pC/kPa Measurement Range 100,000 psi 690,000 kPa Maximum Pressure 125,000 psi 862,000 kPa Resonant Frequency ≥ 400 kHz ≥ 400 kHz Rise Time(Reflected) ≤ 2 µ sec ≤ 2 µ sec ... Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Maximum Shock 20,000 g pk 196,200 Sealing Welded Hermetic Welded ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR ...
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: atm04-12px* receptacle. ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation. ELECTRICAL SPECIFICATIONS MEGA Wide Band Y2 Frequency Range MHz 1427-2690 MHz 1427-1518 1695-1880 1920-2180 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 15.7 ± 0.3 17.0 ± 0.4 17.3 ± 0.5 17.4 ± 0.5
TM265LM Chirp-ready Transom Mount - Airmar
25° to 16° port-starboard beamwidth; Maximum depth of 914 m (3000') Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 73 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidths
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13 ...
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-08PX-BM0X_A3.dwg Author: JHead Created Date: 7/25/2019 1:34:02 PM
6-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 17.9 > 18.7 > 14.5 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 12.4 > 10.9 > 7.9 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V9.6
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
Ø C +0,25 0 Ø A Max Ø B Max D Max 11 22,63 22,55 17,2 140 W DUST TER Main features Overall dimensions Overall dimensions - Compatible with Jam nut and Square flange receptacles - IP67 (1m, 1 hour sealing) - Protection against dust and water - Silicone 200°C - Nylon cord - No noise (rubber material) For Square flange receptacle For Jam nut ...
SCHEMATIC DIAGRAM - pcb.com
XX ± 0.25 JDM 6/16/20 JDM 6/16/20 GP 6/16/20 A B RED: POWER/SIGNAL SCHEMATIC DIAGRAM BLUE: SENSOR GROUND 7 3 5 1 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others ... 6/17/2020 9:14:46 AM ...
6800408G.indd - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational
ORHQSK0 3(6 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol Canada Corp.
0.25 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approved ... 17.10 (typ.) 20.00 22.80 27.50 32.50 2. j.si amphenol canada corp. j.si 1 or used for manufacturing puposes without permission from amphenol canada corp. m. amphenol canada corp.
APXVBB3L20H2 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 27 27.4 26.8 25.5 23.7 First Upper Side Lobe Suppression dB 17 17.3 16.8 16.9 15.5 Cross Polar Discrimination Over Sector dB 5.7 9 5.9 2.7 0.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18.6 19.3 20.2 20.3 25.4 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation ...