Search Results for tv07rqf-25-17s
2 pin connector | Amphenol Global Search | Amphenol
Search Results for 2 pin connector. Wire pin connectors are a type of electrical connector used to join two wires together. They feature a male and female connector that fit together, creating a secure and reliable connection.
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-19p*-xxx ( * = seal type, xxx = all modifications) 5. all dimensions are for reference use only. 6.
Understanding Torque-angle Signatures of Bolted Joints - PCB
Figure 17 shows the curve increasing in slope after the initial yielding. This represents that the clamped parts crushed but eventually stabilized to have another elastic clamping range with a new joint stiffness (different slopes in the two elastic zones). Eventually the bolt yields and breaks.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
P2-BB4U26-J0 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 17.2 19 17.2 Cross Polar Discrimination Over Sector dB 10.5 9.5 8.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20.8 21 22.9 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines. 12-Port Panel Antenna
Technical features - rfstechnologies.com
External Document Links Notes PRODUCT DATASHEET CDSDE4x4-694/3800 4 x 4 Hybrid Coupler CDSDE4x4-694/3800 REV : A REV DATE : 11 Jan 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
ALUMALITE BACKSHELLS - Amphenol PCD
Contact backshellsamphenolpcd.com ALUMALITE Strain Relief EMI/RFI. BML1 S. S K: 10 W
TFOCA-II® Connector Configurations - Amphenol Fiber Systems ...
The TFOCA-II® connector configurations are designed for high-performance fiber optic applications.
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
micro ports connectors | Amphenol Global Search | Amphenol
These connectors hold a physical size, of Micro USB connectors, but gives much-enhanced performance instead. USB Type-C can also support a variety of protocols like HDMI, VGA, DisplayPort, and others from a single USB port through different adapters.
TITLE: DWG NO - Amphenol Sine
3.5 insulation resistance: 1000 megohms min @ 25°c 3.6 dust/moisture resistance: ip54 per iec 60529 (mating and overmolding condition) 3.7 ul certification: ecbt2/8 3.8 minimum mating cycles: 100 times 3.9 rohs compliant 4. mating part: tm02-7p-4 and tm04-7p receptacle 5. break away force occurs at an axial load of 40 to 120 newton 14.8 38.0
97-3107 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-16-9 REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets ...
OF A1 1 - Amphenol Sine
3.3 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25 ... A1 RELEASE NEW DRAWING 17/JAN/24 LYNCH OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR AHDM04-24-09PN 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS:
Features - Amphenol Antenna Solutions
Gain dBi 16.7 16.9 17.2 17.5 Azimuth Beamwidth (3 dB) degrees 65° 63° 60° 57° Elevation Beamwidth (3 dB) degrees 6.0° 5.5° 5.0° 4.8° Electrical Downtilt degrees 5-15° Impedance Ohms 50Ω VSWR --- < 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Front-to-Back Ratio dB > 30 Upper Sidelobe Suppression dB > 18 ...
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
Tower Mounted Amplifi er - amphenol-antennas.com
Output IP3 (typical) 25 dBm Power Supply and Alarm Current Window Alarm Mode AISG Mode DC 9 to 17 V DC 9-30 V Power 120 mA < 2 W Alarm 160-300 mA, factory confi gurable 3GPP/AISG v2.0 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class 1.2
B A2 - Amphenol Sine
17.23 34.45 28.0 14.25 2x Ø5.80 5.68 internal sealing suface finish to be or better3.2 4x r8.0 2x r1.3 type 2 49.15 17.23 34.45 28.0 internal sealing suface finish to be or better3.2 4x r8.00 14.0 14.0 7.1 0.13 0.13 atp04-6p-pm05srxx atp04-6p-pm06srxx no no standard reduced dia. strain relief no no no no yes yes shown with strain relief 49.1± ...
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
CHARGE OUTPUT ACCELEROMETER Revision: F - PCB
Size (Height x Length x Width) 0.14 in x 0.45 in x 0.25 in 3.6 mm x 11.4 mm x 6.4 mm Weight 0.02 oz 0.6 gm [1] Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side Mounting Adhesive Adhesive [5] All specifications are at room temperature unless otherwise specified.