Search Results for tv07rqf-25-17s
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
DT812 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA 2000®, 12 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
1710-2170 MHz - amphenol-antennas.com
Gain 17.5 dBi 18.0 dBi Electrical Downtilt (x)0° Impedance 50Ω VSWR ≤ 1.5:1 IM3 (2x20W carrier) < -150 dBc Front-to-Back Ratio > 25 dB Cross-Polar Ratio 0° ≥ 15 dB ±60° ≥ 10 dB Isolation > 28 dB Input Power (max) 200 W Operating Temperature -40° to 60° C -40° to 140° F Connector(s) 2 Ports / 7-16 DIN / Female / Bottom
BATTERIE-HAUPTSCHALTER RELAIS
Einbauloch-l 25 mm n Type BH1 0F n Bestell-Nr.: 76 21 084 Batteriehauptschalter für einfache Anwendung. Schalthebel ist bei allen Modellen in Aus-Stellung abziehbar. KFZ-Relais für allgemeine Anwendung oder als Batterie-Trennrelais für kleine B at eri nlg . Spule 12 V / 1,8 W 12 V / 1,8 W 24 V / 1,8 W Schaltstrom 40 A 50 (70) A 50 (70) A
pt02e-16-8s | Amphenol Global Search | Amphenol
pt02e-16-8s | Amphenol Global Search | Amphenol Search Results for acs0018-4px-025 B B2 - Amphenol Sine ... MP24M23G30 MS24M23G30 26-24 0.14-.025 Gold 30µ” SP24M2G30 SS24M2G30 26-24 0.14-0.25 Gold 30µ” Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description QXRT16 Contact Extraction Tool, #16 (Ø 1.6 ...
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
74868 - amphenolrf.com
28-sep-17 05463 rd c updated the ferrule crimp and hst heat instruction 02-may-18 08003 py d specification updates 03-mar-21 15566 rd ... number "a" "b" "c" "d"* hex crimp size specification / die 2fa1-nxsp-c01e1 0.098 (2.50)0.441 (11.20)0.685 (17.40) y 3,4 0.128 (3.25) 349-50747 & 349-50750 3fa1-nxsj-c01e0/6 0.098 (2.50) 0.323 (8.20)0.567 (14. ...
NPI-19 NovaSensor Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC Output Impedance Bridge Impedance 1.0 mA 10 VDC 108 Ω 4,000 Ω 4,000 Ω 5,000 Ω 5,000 Ω 1.5mA maximum 1.5 VDC maximum @50 VDC ± 20% ± 20% ± 20% Environmental Temperature Range Operating(6) Compensation ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
8-Port Antenna
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
Rack and Panel Connector - Amphenol Aerospace
R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. View Product First Name. Last Name. Job Title. Email address. Company. Address. Country. City. State. ZipCode. Phone ...
Amphenol
Backshells / Endgehäuse / Raccords 17 - 19 Accessories / Zubehör / Accessoires 20 - 21 Polarization / Kodierung / Polarisation 22 Technical information / Technische Daten / Caractéristiques techniques 23 - 24 Special contacts / Sonderkontakte / Contacts spéciaux 25
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;