Search Results for tv07rqf-25-17s
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
B B2 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at16-18sx-* plug ( x = a,b,c,d,e keys; * = modifications and colors ) 5. all dimensions are for reference use ...
NPI-19 NovaSensor Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC Output Impedance Bridge Impedance 1.0 mA 10 VDC 108 Ω 4,000 Ω 4,000 Ω 5,000 Ω 5,000 Ω 1.5mA maximum 1.5 VDC maximum @50 VDC ± 20% ± 20% ± 20% Environmental Temperature Range Operating(6) Compensation ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
NPI-19 NovaSensor Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC Output Impedance Bridge Impedance 1.0 mA 10 VDC 108 Ω 4,000 Ω 4,000 Ω 5,000 Ω 5,000 Ω 1.5mA maximum 1.5 VDC maximum @50 VDC ± 20% ± 20% ± 20% Environmental Temperature Range Operating(6) Compensation ...
Amphenol-Venue-Antenna-Single-Beam-17x17-2 - Amphenol Antenna Solutions
Amphenol-Venue-Antenna-Single-Beam-17x17-2 - Amphenol Antenna Solutions
Level Plus - temposonics.com
2.3 Recommended Cable Types 17 2.4 How To Select Cables 21 2.5 Field Wiring Installation 30 2.6 Power Supply Requirements 34 2.7 Switch Settings 35 2.7.1 Default Setting 35 2.7.2 DIP Switch #1 36 2.7.3 DIP Switch #2 (Stand-Alone Mode — Commands/# of Gauges) 38 2.7.4 DIP Switch #2 (Network Mode — Address) 40 2.7.5 Push Button Switch #3 41
TETRA combiner with VSWR adaption/adjustment network
VSWR <1.5 (Typ. < 1.25) No. of channels 4 Mechanical Connection(s) FME(m) - connectors Dimensions 56.7 x 100 (including bottom plate and connectors) x 22 mm / 2.23 x 3.94 (including bottom plate and connectors) x 0.87 in. Weight Approx. 0.14 kg / 0.31 lb. Mounting 4 mm dia. (4 holes) Environmental Operating temperature range -30 °C to +60 °C ...
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
A 2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF1521-60150 was designed and developed by SV engineers.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer ...
Title: C:UsersjheadDesktopATV customer drawingATV customer drawing2D Customer drawingC-AWV-18P-A1.dwg Author: JHead Created Date: 5/17/2018 2:03:39 PM
NTC Type HTP Series - amphenol-sensors.com
A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System D --Code Resistance RT @ 257°F (125°C)* 514 510 kΩ 754 750 kΩ 105 1.0 MΩ 155 1.5 MΩ CodeTolerance** F 1 G 2 J 5 K 10 L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory)
Series 3 - amphenol-in.com
* To complete order number, add shell size and suffix number. For example, shell size 11 with olive drab cadmium nickel base chain assy with small link D38999/32-W-11-R.
SMA Female to Female Bulkhead Hermetic Adapter - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
DEPLOYABLE FIBER OPTIC REEL SYSTEM - アンフェノールジャパン ...
mh 2016/02/25 c:\eng_vault\137\ares-xxxx.slddrw interpret dim and tol per Øypm2 unless otherwise specified asme y14.5–2009 do not scale drawing reserved. ... ares-3000 22.3 17.0 13.4 35.0 3000 meter size 4 3 2 1 a c c a 43 2 1 d d b b Øypm2 1:4 b cage code c 3 of 3 ares-xxxx rev scale sheet dwg no c:\eng_vault\137\ares-xxxx.slddrw (Ø27.5 ...
EXCEL|MATE - amphenolpcd.com.cn
25 to 70 50 to 70 25 to 50 25 to 50 25 to 50 25 to 50 16 to 25 25 4 to 6 2.5 to 6 2.5 to 4 2.5 to 4 6 to 16 2.5 to 6 2.5 to 6 2.5 to 6 Cable type ... 17 HOW TO ORDER (HVPC) HOW TO ORDER HVPC 7 R8 1 A 35 Product type: 7: Straight 9: Right angle insert size: r8: 8mm pin contact Position: 1: 1 position ...
Amphenol PCD Shenzhen
27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact, x/y/z/w insert position
$PSKHQRO - Amphenol Sine
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ;
Technical features - rfstechnologies.com
dB 17.9 23 23.7 Cross Polar Discrimination over Sector dB 9.9 10.4 9.7 F/B at +/-30deg Total Power dB 20.6 23.7 23.9 First Upper Side Lobe Suppression dB 18.4 19.2 20.8 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 25 Interband Isolation dB 25 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power ...
NEXUS
d add p/n's to p/l 101 2/25 2011 hr audio plug 5/22/95 item # part # qty description material 1 ap-176-1 1 shell ass'y glass filled nylon & 303 ss 2 ap-146-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber 5 ap-136-8 1 nut adapter aluminum, black chrome