Search Results for tv07rqf-25-17s
E-Series - Temposonics
Stroke lengths from 25 mm to 20 m; Various sensor models, designs, outputs, approvals and performance classes are available; You get the right linear position sensor for your industrial application! E-Series .... Jun 22, 2021, 10:55 AM categoryName : E-Series. Content item ...
Weatherproofi ng - amphenol-antennas.com
-17.8° C (0° F) > 160% 25° C (77° F) > 170% UV resistance, minimumwith no degradation Butyl test method in QUV weatherometer cycle of 8 hours UV at 65.6° C (150° F) then 4 hours of condensation at 40° C (104° F) / PVC tape test method UL 510, ASTM D1000 RoHS Compliant Yes Weatherproofi ng Tape. Title:
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
1.15 1.25 1.35 1 to 6 +/-.3 7 to 15 +/-.5 16 to 20 +/-.7 30 to 40 +/-1.00 electrical characteristics size date approved revision history rev description interpret dimensions and tolerances n/a see notes see notes scale: 4:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 ...
PDM: Rev:L Released . STATUS: Printed: Dec 20, 2010
PDM: Rev:L Released .STATUS: Printed: Dec 20, 2010. Title: Pro/ENGINEER - 51742 Author: ChenJe Created Date: 9/11/2008 22:54:2
NovaSensor NPH Series - amphenol-sensors.com
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Topside pressure. Backside pressure maximum pressure is 250 psi
Not To Scale - buy.customcable.com
Not To Scale
1900-2170 MHz - Amphenol Antenna Solutions
Gain 14.0 dBi to 17.0 dBi VSWR <1.5:1 Front-to-Back Ratio > 20 dB Power Rating 100 W Number of Elements 22 Connector(s) N-Female / Rear of Mounting Tube ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical. Title: 7360008.indd
Product sheet - Amphenol Antenna Solutions
Maximum Power (Watts) : 25 Length (cm) : 30 Weight (kg) : 0,380 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company ... 12/11/2006 10:17:07 PM ...
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Chemical Exposure Test - amphenol-sensors.com
For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH. 2. Measured samples are put into the test vessel contained with each liquid chemical. ... Benzene + Toluene + Xylene -1.08 -4.44 -1.43 -7.35 -3.80 -17.88 -4.89 -21.26. Application Guide 3 ChipCap 2 Chemical Exposure Test 1.2.2 Chemical Exposure Test After ...
Technical features - rfstechnologies.com
m (ft) 0.8 / 1 (2 / 3.25) CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material UV stable black PE Outer Diameter Nominal mm (in) 20.85 (0.82) PRODUCT DATASHEET PW-S-06S4-J Power Connect cable 6 mm² for connection of one RRU PW-S-06S4-J REV : B REV DATE : 17 Feb 2022 www.rfstechnologies.com
TITLE: A B - Amphenol Sine
8.25 typ 16.5 0.4 6.7 5.7 5.0 4.7 Ø2.5 11.7±0.5 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Thermometrics Meat Probe - amphenol-sensors.com
0.17 in in (4.3 (12 mml 14 in (360 mm! in 12.49 mm] 39 in . Title: Thermometrics Meat Probe Author: Amphenol Advanced Sensors Subject: The Thermometrics meat probe sensor is used to measure the temperature of cooking foods. Keywords: ... 9/5/2014 3:25:14 PM ...
Model MS622A01 Precision Industrial ICP® Accelerometer Installation and ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Pharma / Medical - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.