Search Results for tv07rqf-25-17s
Slideshow Home Page — Amphenol Global Interconnect Systems
IT and Datacom Mobile Networks Industrial
Amphenol GT Series Reverse Bayonet Coupling Connectors
20-17 A 6 5 1 20-18 A 9 3 6 20-19 A 3 3 20-20 A 4 1 3 20-21 A 9 1 8 20-22 A 6 3 3 20-23 A 2 2 20-24 A 4 2 2 20-25 Inst. 13 13 20-26 A 19 19 20-27 A 14 14 20-29 A 17 17 20-30 Inst. 13 13 20-33 A 11 11 20-51 A 3 3 20-57 A 7 7* 20-58 A 10 5 5 20-59 A 3 3* 20-66 A 6 5* 1 20-79 A/D 8 1 7 22-1 D 2 2
18.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40051 ) smpm r/a female ( 3222-40020 )
Unity-Gain, Omnidirectional Base Station Antenna for the International ...
Wind Area 0.0162 sq. m / 0.17 sq. ft. Wind Load 25 N (160 km/h) Height Approx. 1500 mm / 59.06 in. Weight Approx. 0.80 kg / 1.76 lb. Mounting On 27 - 65 mm / 1.02 - 2.56 in. dia. mast tube Environmental Operating temperature range -40 °C to +70 °C Survival Wind Speed Tested to 200 km/h / 124.27 mph. Ingress Protection IP66 ORDERING Model ...
CELLFLEX Installation Instruction - RFS Technologies
min. 25 mm (min. 1.0 in) 1 2 ... 17. Keep the connector body steady and tighten the back-nut of the connector by the use of open end wrenches. Tighten properly, recommended torque is 25 Nm (18.44 ft-lb). Keep the interface clean; do not remove the protection cap before mating.
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Thermometrics NTC Type NKA Coating Option Chip Thermistor
M-Series - Temposonics
OD 17,4 mm ID 13,5 mm Height 8 mm Surface pressure max. 10 N/mm2* in axial direction *max. mechanical burden, e.g. by circlip, lock washers etc. Ø 17,4 8 Ø 25,4 8 Ø 33 8 Ring magnet Part No. 400533 OD 25,4 mm ID 13,5 mm Height 8 mm Surface pressure max. 40 N/mm2* in axial direction Ring magnet Part No. 201542-2 OD 33 mm ID 13,5 mm Height 8 mm
Airmar Technology | Blanking Plugs - Gemeco
Plug (17) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; 2; Next page; Last page; content loaded. Compare. Airmar Technology. B44V Blanking Plug Assembly. Part # 20-175-1. MFG # 20-175-1-NLA2. $23.25 / ea. Compare. Airmar Technology. B744V Blanking Plug Assembly ...
14-Port Antenna - Amphenol Antenna Solutions
14-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780500 5780500 5780500D x Hepta an -ort 5 OL anel Antenna ariale Tilt 7 mm
Industrial Connector 2CMA102023R1000 - Amphenol Australia
Amphenol Tuchel Industrial GmbH | August-Häusser-Straße 10 | 74080 Heilbronn, Germany | amphenol-industrial.de This file can be subject to changes and errors.
Model 062A06 Pipe thread adaptor, 1/2-14 NPT (for Model 106B ... - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[51 0 R 52 0 R 53 0 R]>> endobj 13 0 obj >stream xœ½=koÜ8 ...
Octonet Contacts - Amphenol Aerospace
FX-646409-05 ( ) 17 FX-646409-06 ( ) 19 FX-646409-07 ( ) 21 FX-646409-08 ( ) 23 FX-646409-09 ( ) 25 FINISH TABLE Prefix Description F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel LENGTH TABLE Prefix S ±.060 3 1.500 4 2.000 5 2.500 6 3.000 7 3. ...
C:\Users\jhead\Desktop\P064\C-AHDP06-24-91SN-P064-A1.dwg - Amphenol
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-24-91p* -xxx ( * = seal type ,xxx = all modifications). 5. all dimensions are for reference use only. 6 6 6
Layered Fiber Demarcation Box Installation Instruction
(Figures 24, 25, & 26 show typical jumper routing for the various size boxes available.) Clean connectors and insert into appropriate adapter. Manage jumper slack using routing rings inside access panel. Jumper Lengths [Inches] Top Routing Bottom Routing 24 45 25 48 72 Left Bank Right Bank Left Bank Right Bank 48 42 28 22 Fig. 23 Fig. 24 Fig ...
RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-14s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-14pr-sra a1 release new drawing 16/jul/20 ...
EN3645 - Amphenol Socapex
17 EN02 EN08 EN26 EN35 EN75 17-02 17-08 17-26 17-35 17-75 M II I M M 38 1 8 26 55 2 22D 8 16 20 22D 8 19 FN17 FN32 FN35 19-17 (alu and composite only) 19-32 19-35 M I M 101 4 2 32 66 22D 20 16 8 20 22D 21 GN11 GN16 GN20 GN35 GN41 GN75 21-11 21-16 21-20 21-35 21-41 21-75 I II M M I M 11 16 18 2 79 41 4 12 16 20 8 22D 20 8
Harnessing the Power of the Universal Transmitter - PCB
The universal transmitter is able to accommodate an input signal from a wide variety of external sensors, including current, voltage, resistance and temperature devices.
EchoRange - Advanced Sonar Systems for Precise Distance ... - Airmar
Airmar EchoRange transducers are 200kHz and 30/200kHz Smart Sensors featuring embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. Accurate measurement of water depth from 0.4 m to 200 m. Used in Hydrographic surveying of harbors, waterways and coastal water areas, and dredging.
6800408G.indd - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational