Search Results for tv07rqf-25-17s
CUSTOMER OUTLINE DRAWING - amphenolrf.com
25.0' & up [7.620 & up] #5.0% length table part number (imperial) part number (metric) length "l" in inches [meters] 95fpzfpzsh-012 - 12.00 [0.305] ... karthik r 17-jul-20 see notes material sheet no. 2 of scale: 1.8:1.0 gen 2.0 fakra str plug to gen 2.0 fakra str plug using rg 174 cable "z" code various length
Temposonics
I2 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and
5778500 - amphenol-antennas.com
Upper Sidelobe Suppression, Peak to 20° dB >17.2 >19.0 >19.0 >16.0 >14.4 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB >8.2 >6.0 >7.9 >6.6 >7.0 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0 ELECTRICAL SPECIFICATIONS MEGA Wide Band Y2
PRO-LNA-350-520-... - AMPHENOL PROCOM
> 17 dBm: Noise Figure: 1.5 dB, typ. 1.2 dB @ 23 °C: ... 20 dBm: Isolation: ≥ 25 dB: Power Supply: 8 - 25 V DC: Current Consumption: Typ. 75 mA: Selectivity: See GAIN / VSWR curve: Mechanical; Connection(s) N(f), SMA(f) or TNC(f) Dimensions: 130 x 90 x 36 mm / 5.1 x 3.5 x 1.4 in. Weight: Approx. 0.21 kg / 0.46 lb. Environmental; Operating ...
APXVAA4L9TY24-U-J20 - Amphenol Antenna Solutions
Cross Polar Isolation dB 25 25 25 Interband Isolation dB 20 20 20 ELECTRICAL SPECIFICATIONS High Band Broadcast Beam Frequency Range MHz 3300-4200 MHz 3300-3600 3600-3800 3800-4200 Polarization --- ±45° Gain Over all Tilts dBi 17.3 ± 0.5 17.0 ± 0.5 17.3 ± 0.7 Max Gain dBi 17.8 17.5 18.0 Azimuth Beamwidth (3 dB) degrees 65° ± 6° 65° ± ...
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
ATCSeries - アンフェノールジャパン株式会社
Moisture Resistance 1000 megaohms min. at 25°C: Fluid Resistance Connectors show no damage when exposed to most : fluids used in industrial applications Thermal Shock-40°/+125°C, 100 cycles, 1 hour per cycle ... ALHN-19 Hex Nut for ATC-17-9-1939PN: ASR9-1939 Strain Relief for Small Flange J1939 Re-ceptacle
Temposonics
17 Ø 4.4 10 9 2 16H8 6 pin molex connector system ... 25 60 Pin 1 maximum diameter 7 mm: 5 3 1 2 4 Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground Installation Note: The 6 pin molex connector of the system connector is plugged in the 6 pin molex connector of the sensor E-Series Embedded.
jobs | Amphenol Global Search | Amphenol
Model 137B21B:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, BNC connector
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
1 ASVG MS5015 reverse bayonet connector AMPHENOL PCD SHENZHEN www.amphenolpcd.com.cn
B A4 - Amphenol Sine
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip69k&ip68 ( 1m of water for a period of 24 hours, mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-12sx* plug ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only.
CHARGE MODE PRESSURE SENSORS - PCB
XX ± 0.25 AJA 1/13/17. a a g n e o 1 1 5 9 1 / 1 3 / 2 0 1 7. A A. 5 9 4 7 2. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN AJA3 PRELIMINARY. n1.50 [38.0 ...
ICP® FORCE SENSOR Revision: L - PCB
Measurement Range(Tension) 4000 lb 17.79 kN Maximum Static Force(Compression) 12,500 lb 55.60 kN Maximum Static Force(Tension) 4500 lb 20.02 kN Broadband Resolution(1 to 10,000 Hz) 0.40 lb-rms 1.78 N-rms [1] ... Mounting Thread M12 x 1.25 Female N - Negative Output Polarity Output Polarity(Compression) Negative Negative W - Water Resistant Cable
Features - Amphenol Antenna Solutions
ISO Cross-Polar at 7-12° Tilt dB ≥ 25 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y1 / P1 Radiation Parameter - Unit Beam Frequency Range MHz 2300-2690 / 3300-3800 MHz 2300-2490 2490-2690 3300-3600 3600-3800 Polarization --- ±45° Gain Over all Tilts dBi 17.6 ± 0.5 17.3 ± 1 15.6 ± 0.5 15.6 ± 0.5
Contents
Configuring the Echo Sounder 25. About the Automatic Range Mode 27. Applying Offsets to Measurements 29. Testing Measures 30. SD Card Recording 31. Saving a Configuration on Mosa2 34. Exporting Sensor Configuration 36. Importing a Sensor Configuration 37. System Configuration and Display. 39. Adding the Sensor to the Receiver. 40. Adding the ...
About Gefran - Temposonics
Request Information; en en
Amphenol GT Series Reverse Bayonet Coupling Connectors
20-17 A 6 5 1 20-18 A 9 3 6 20-19 A 3 3 20-20 A 4 1 3 20-21 A 9 1 8 20-22 A 6 3 3 20-23 A 2 2 20-24 A 4 2 2 20-25 Inst. 13 13 20-26 A 19 19 20-27 A 14 14 20-29 A 17 17 20-30 Inst. 13 13 20-33 A 11 11 20-51 A 3 3 20-57 A 7 7* 20-58 A 10 5 5 20-59 A 3 3* 20-66 A 6 5* 1 20-79 A/D 8 1 7 22-1 D 2 2
3082-7650-FQ-dB - Sheet1 - XMA Corp
40 dB ±1.00 ±1.25 ±1.50 ±2.25 50 AND 60 dB ±1.50 ±2.00 ±2.50 ±3.00 ... G .81±.05" WAS .85±.05" 17-084 6/6/17 T.KUHN 4.21±.05 106.9±1.3 5.800±.075 147.3±1.9 MARKING AREAS SEE NOTES. Title: 3082-7650-FQ-dB - Sheet1
DT800 Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor ...
ms3106e | Amphenol Global Search | Amphenol
Search Results for ms3106e-24-22s Connector Solutions M23 Elite Series - Amphenol Sine Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAP1200-S1 Plug, straight, Checkmate™ 4.5-7.5mm ...