Search Results for tv07rw-25-8s-lc
Amphenol Aerospace
bacc cable clamp aluminium - accessories self locking bacc63cd bacc63ce shell size cable range min. 0.125 0.187 0.291 0.518 0.581 0.706 0.750
Kaye ValProbe RT 5 チャンネルベンダブルセンサ データロガー
Kaye ValProbe RT 5 チャンネルベンダブルセンサ データロガー
Thermometrics-EXA RTS Series Temp Sensors
Thermometrics-EXA RTS Series Temp Sensors
NO - SGX Sensortech
+ 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-2714 1107 rev 6 Whilst SGX sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also reserves the right to change the specification of goods without notice. SGX sensortech accepts no ...
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
Produktsuche - Amphenol-Air LB
Amphenol-Air LB Produktsuche: Finden Sie den richtigen Stecker, Verbindung und Lösung für Ihr Segment - Militär, Railway, Zivilluftfahrt, CCTV, Raumfahrt uvm.
Amphe-PV H4 PlusTM Connectors - Amphenol Industrial Operations
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact ...
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Media Compatibility
Amphenol
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 7 ...
an Amphenol company - アンフェノールジャパン株式会社
Technical Characteristics..... 61 Contact Variants and Standard Shell Assembly .....
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
ATSeries 18 Pos - Amphenol Sine
Insulation Resistance 1000 megohms minimum at 25°C Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z) Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (Max acceleration 20 g’s at Sine sweep of 10-2000Hz)
36.5 - Amphenol Sine
4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact size
C57LE405007300 Model (1)
Title: C57LE405007300 Model (1) Author: breeze.meng Created Date: 12/25/2003 8:41:12 AM
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
beta 25/85 ratio 25/85 2916 5.15 3174 5.95 3588 7.51 3918 9.04 4036 9.66 4220 10.71 4344 11.49 4478 12.38 beta 0/70 ratio 0/70 2876 8.56 3124 10.31 3522 13.87 3866 17.95 3977 19.50 4143 22.07 4236 23.69 4364 26.03 beta 25/100 ratio 25/100 2924 7.18 3182 8.54 3601 11.33 3930 14.15 4050 15.34 4239 17.42 4371 19.04 4506 20.86 beta 25/125 ratio 25/ ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
DRAWING - Amphenol Sine
25 .984 45 1.772 41 1.614 Polzahl No. of poles 4+PE Bemessungsspannung Rated voltage 600V AC/DC Strombelastbarkeit Tu +55°C (4 Kontakte belastet) Current carrying capacity (4 contacts under load) 36 A / 6,0 mm² 31 A / 4,0 mm² 24 A / 2,5 mm² Durchgangswiderstand Contact resistance <5 mOhm Temperaturbereich Temperature range-25°C bis +100°C ...
Amphenol
www.amphenol-industrial.com Amphenol Insert Arrangements Pole 4 6 23 Coming Soon Insert Arrangement Coming Soon 10-4 Coming Soon 10-6 Coming Soon 11-23 Total Contacts 4 6 23 Contact Size 16 20 22D Pole 7 9 15