Search Results for tv07rw-25-8s-lc
REPORT - PCB
PCB 4 -25,66 ! Table 2. Initial open circuit sensitivity at 250 Hz of the microphone cartridges (dB re. 1 V/Pa).!!! The measurement uncertainty is 0,15 dB including a coverage factor k=2. SP Technical Research Institute of Sweden REPORT Date Refereence Page 2013-08-14 3P03218 3 (4)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7032-6729-120 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
www.allsensors.com
±0.25 ± I mbar ±0.5 ± 20 O 0.25 O to 0.5 otol O to 2.5 O to 5 OtolO O to 20 O to 30 O to 40 Ot060 kPa ±0.1 ±0.25 ±1.25 ±2.5 ±7.5 o to 0.1 O to 0.25 o to 0.6 oto 1.25 oto 2.5 O to 7.5 Oto 10 oto 15 inH20 100 200 200 200 300 500 40 40 100 200 200 200 300 500 500 500 Note A: Operating range in Pa is expressed as an approximate value.
25 - m p h e n
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
TPC Wire
0.25 0.25 0.25 0.187 0.187 0.25 0.25 0.25 17 ENTRY DIAMETER (mm) 2.8 3.2 3.8 3.2 3.2 4.8 Vulko-WrapTM Insulating Tape 5 Roll Storage/Dispenser Box Available Keep rolls protected and organized in a sturdy, reusable compact box. See page 30 for more info.
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
5988308NG - amphenol-antennas.com
Front-to-Back Ratio (@ 180° ± 30°) ≥ 25 dB ≥ 25 dB > 25 dB ≥ 26 dB ≥ 26 dB Cross Polar Ratio Main Direction (0°) > 17 dB > 18 dB > 18 dB > 17 dB > 17 dB Sector Edges (±60°) > 9 dB > 9 dB > 9 dB > 7 dB > 5 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier < -153 dBc
Product sheet - amphenol-antennas.com
Maximum power 25 watts Termination Lead connection (no coaxial cable attached) Color Black Whip conical fibre glass shroud Weight 95 g Whip maximum length 760 mm Hole diameter 5 and 10.5 mm Thread on base for whip fixing M6 female Tuning At factory (frequency to be specified with order)
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
GB SSI - Temposonics
25 40 50 - 3250 30 ° ca. 120 Ø6,4 Ø11 ca. 130 63,5 Ø64 Ø79 Ø6,4 Ø11 30° Ø64 Ø79 20 6 8.1 34 Ø18 f7 25 40 50 - 3250 63,5 Part No. : 560853 Sensorhead Position magnet Sensor stroke Ø10 Active stroke Measuring range (mm) Mounting bore H8 Ra<0.8 m, also possible G7 und F7 O-Ring 15x2 Part No. : 561115 Backupring Cylinder installation
Miniature Low Pressure data sheet - allsensors.com
0.25 ±200 Units “H2O mV uV uV uV uV uV %fs uV Minimum 19.0 Performance Characteristics for 5 INCH-Dx-MV-MINI Performance Characteristics for 10 INCH-Dx-MV-MINI. Miniature Low Pressure Sensors Specification Notes NOTE 1: A LL PARAMETERS ARE MEASURED AT 12.0 VOLT EXCITATION, FOR THE NOMINAL FULL SCALE PRESSURE AND ROOM TEMPERATURE UNLESS
C-SC000572xx REV A3 - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATV 38-Way Mate-Assist\Drawing Updates 6JUL2020\C-SC000572xx_REV_A3.dwg Author: JHead Created Date: 7/6/2020 1:57:59 PM
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
RADIATION TOLERANT - amphenol-aerospace.com
J8 25-8 6. Select a Shell Size - Insert Arrangement 7. Select a Rotation Ordering procedure is shown below using part number CTF-5P96A1-00N (kit with connector and appropriate number of A801 cavity adapters) CTF-QUAD MATING PLUG Designates T Aluminum Durmalon Z Aluminum Black Zinc Nickel F Aluminum Electroless Nickel M Composite Electroless Nickel
3001-6132-80 - Model - XMA Corp
25.40 max unless otherwise specified b apply before / after processing 5 manufacture or sale of other 1 1 5 4 unless otherwise noted dias concentric <.003 t.i.r. finish: 4 see notes c tolerances in: inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 ...
Piezoresistive pressure transducer - pcb.com
Key features. n. 5000, 10 000, 20 000 psig ranges . n. Rugged. n. High sensitivity. n. Temperature compensated. Description. Model 8511A is a rugged, piezoresistive ...