Search Results for tvp07dz-15-35p
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
VITA 87 | High Density Circular MT Connectors
Explore the VITA 87 High Density MT Connector for reliable, high-density fiber optic interconnections in various applications.
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
tvs06rf | Amphenol Global Search | Amphenol
tvs06rf-15-15p yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
P1-P2 Power Input 1 and 2 270VDC and ground pins TV06RF-15-4S M39029 size 12 socket P3-P4 Status 1 and 2 Ethernet and RS-232 TV06RF-13-35S M39029 size 22D socket P5-P9 Fiber Connectors 1-5 25G/100G Ethernet CF-594621-04P 48MT Ferrule 12599 with CF-198234-001 kit. DIMENSIONAL INFORMATION.
tvps02rf-17-6p8ny | Amphenol Global Search | Amphenol
TVPS02RF-15-35P(P35) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
Product Selector & 3D files for connectors - Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
tvs06rf | Amphenol Global Search | Amphenol
TVS06RF-15-35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended) ... TVS06RF‐15 ...
ASVG | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
netflix android tv | Amphenol Global Search | Amphenol
19-31n X M 15 12 1 2. 4 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT I II ess Aquacon MIL-DTL-38999, Series I LJT, II JT, III TV, HD Insert Availability and Identification Chart Series Series Series Military MIL-DTL-27599 Crimp Hermetics Service Rating Total ...
tvs06rf | Amphenol Global Search | Amphenol
TVS06RF Jam nut receptacle rear panel mounting Ø E F G V R3 R4 Ø B 4 Ø W Square flange receptacle V R3 R4 4 Ø W Square flange receptacl front panel mounting Ø D * Conforms to CECC 75.201.002 (coupling nut for arctic gloves) Panel drilling for receptacles Shell size B thread Class 2A.1P- .3L-TS (inches) A +0.1-0.15 (mm) C Max (mm) K (mm) N ...
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Flex to Board | FPC-to-Board Connectors | Flexible Printed Circuit (FPC ...
To browse the Venia store, enable JavaScript in your browser.
コネクタ重量 - MIL-DTL-38999 シリーズI
home; 技術情報; コネクタ重量 - mil-dtl-38999 シリーズi - コネクタ重量 - mil-dtl-38999 シリーズi - 【単位:グラム】 数値はすべて参考値です。
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Products; Circular Connectors Circular Connectors - Mil-Spec, Micro-Miniature, Filter, Sealed, and Custom Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
NovaSensor PT899 Pressure & Temperature Sensor Die
NovaSensor PT899 Pressure & Temperature Sensor Die
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
RF Connectors - SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz.