Search Results for tvp07dz-15-35p
602gb | Amphenol Global Search | Amphenol
rev description date revisions eco by appr 9.53 4.765 key-a configuration part number strain relief color at16-18pa-k004 no black at16-18pa-ek02 no gray at16-18pa-sr02 yes black at16-18pa-eksr02 yes gray key-b configuration part number strain relief color at16-18pb-k004 no black at16-18pb-sr02 yes black shown with strain relief shown with end ...
602gb | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
Telaire T8000-R Series
±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO 2 level of 1000 ppm Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability
TITLE
A6 - UPDATE DRAWING Aug-15-2020RonaldTommy A8 A6 A6 A7 - UPDATE IP CLASS Jul-9-2021 Flan Tommy A7. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 02-2025 Contacts - Stamped & Formed Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²)
rfid range | Amphenol Global Search | Amphenol
Over temperature, over current, FOD and RFID protection DO-160 compliant Boeing D6-36440 / Airbus ABD0100 ready FCC (Part 15/18) Field upgradeable firmware Amphenol PCD’s Qi2 wireless power module incorporates the latest Qi2, single coil, charging protocol with magnetic
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
www.allsensors.com
www.allsensors.com
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
L L I S T A m p h e n o l
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
I S T A m p h e n o l
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ETV38999 - Amphenol Aerospace
15-2 I 2 2 15-5H II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8H II 8 8 17-22H Coax 4 2 17-26 I 26 26 17-35 M 55 55 17-99 I 23 21 2 19-11H II 11 19-31 M 15 12 1 2 19-32 I 32 32 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to ...
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
lc | Amphenol Global Search | Amphenol
Where Small Dimensions & Lower Weight are critical … Reduced Flange 38999 Jam Nut Receptacles Derived connector from MIL-DTL-38999 Series III
K060714-5 all pages - Amphenol CIT
102 Toll Free: (800) 423-5873 www.thermaxconnects.com International: +1 (661) 295-3100 UL 1371, 1538wire—extruded PTFE insulation (low voltage) UL 1371 and 1538 wires have thin-wall extruded PTFE (Polytetrafluoroethylene) insulation for weight
Features - amphenol-antennas.com
Upper Sidelobe Suppression dB > 15 Isolation Intraband dB > 25 Interband dB > 28 2C4U6VT360X06F wxys5 (2x) 696-960 | (4x) 1695-2700 | (6x) 3300-4200 MHz 24-Port Canister Antenna OMNI 24.0 IN FIXED TILT
ETV38999 - アンフェノールジャパン株式会社
15-2 I 2 2 15-5H II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8H II 8 8 17-22H Coax 4 2 17-26 I 26 26 17-35 M 55 55 17-99 I 23 21 2 19-11H II 11 19-31 M 15 12 1 2 19-32 I 32 32 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to ...
Amphenol Canada Corp.
0.15 unless specified otherwise p-musbr-a111-xx musbr series rugged usb connector, dust cover options, rohs compliant t.kearse d product drawing (ear 14444) apr25/16 ref. revisions this document contains proprietary information and such information may not be disclosed to others for any purpose series 'a' receptacle, single port, drawing k ...
711 Series Single/Multi Way - Amphenol-Air LB
6 Terminating Contacts (for use with multi way connectors) Pin terminator 3KΩ±5% - 711-0176-3K also 77Ω±1% Socket terminator 3KΩ±5% - 711-0125-3K also 77Ω±1% Dummy Contact and Seal Plug Kit (for use with multi way connectors) Pin 711-0174-P