Search Results for tvp07dz-15-35p
Model 685B0011A11 Electronic vibration switch, internal ICP ... - PCB
Model 685B0011A11 Electronic vibration switch, internal ICP® accel., 0-1.5 ips, 24 VDC powered, 10A form C relays, std enclosure, dual ports with 1/2" NPT conduit hubs
Model TLD356A15 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 3 0.5 m≤LENGTH = + c / - SIZE B 1 0 3 2 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REV I SON REV DESCRIPTION DIN E REMOVED TEDS OPTION 55202 ...
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
3758.4 1.15 . 3 -6-4-2 0 2 4 6 8 10 12 100 1000 10000 100000 2Hz Frequency (Hz) 377C20 Free Field Corrections for Different Angles of Incidence 0° 30° 60° 90° 120° 150° 180° RI Actuator to Free Field Corrections with 079A52 Grid Installed 0° ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Non-Louvered Vertical Pedestals (NLVP) - Charles Industries
101 8 7 15 22 102 9 8 19 26 103 12 10 21 27 104 12 11 28 36 107 16 14 31 43 101 102 103 107 104 Lock Options This lock system consists of a spring-loaded lock (hook) installed in the housing top that automatically engages a base ...
PH-ZZ07-N0 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 15.1 14.7 Cross-Pol Over Sector dB 6.1 6.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 10.4 9.6 Maximum Effective Power Per Port Watts 150 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS P2 Frequency Range MHz ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 138A05 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
The line should be of light material (monofilament, 15 lb. test) to enable it to break easily. This way, the sensor does not pull apart in the turbulence caused by the collapse of gas bubbles resulting from a shock wave. For higher pressure dynamic measurements, alternate
The Total Wire & Cable Solution TPC Wire & Cable Corp.
NOTES: (1) Based on Table 310.15 (B) (16) of the 2008 NEC Handbook. TPC WIRE & CABLE CORP. • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specications subect to change. For complete specications and availability, ask your TPC Sales Representative or call 800-521-7935. 4
ICP® PRESSURE SENSOR - pcb.com
Model Number 105C02 ICP® PRESSURE SENSOR Revision: H ECN #: 53159 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 690 kPa Sensitivity(-40 to +20 %) 50 mV/psi 7.3 mV/kPa
Model J356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Model Number 356A24 TRIAXIAL ICP® ACCELEROMETER Revision: F ECN #: 42197 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a 2.9mm r/a male to smp r/a female t-flex 405 cable assembly
ICP® PRESSURE SENSOR - PCB
Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Created Date: 10/7/2024 10:59:40 AM ...
Model 378A07 ICP Infrasound Microphone System Installation and ...
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Data Sheet R-Series V RP5 Analog - temposonics.com
15.2 (0.6) 16.6 (0.63) M5 Magnet slider S, joint at top Part no. 252 182 Magnet slider V, joint at front Part no. 252 184 Magnet slider N longer ball-joint arm Part no. 252 183 Magnet slider G, backlash free Part no. 253 421 Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+85 °C (−40…+185 °F)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52732 07/23 SEE PDM
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a 2.92mm male to 2.92mm male flexible .047 cable assembly see pdm. title: 7015-0717-0718.pdd author: mlawrence
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...