Search Results for tvps00rf-15-4p
SS175L Chirp-ready Tilted Element Thru-hull - airmar.com
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500') Low frequency: 40 to 60 kHz; o 32° to 21° beamwidth;
D-Subminiature High Power Series | Peripheral I/O Connectors
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions.
bendix | Amphenol Global Search | Amphenol
The largest division of Amphenol is Amphenol Aerospace (formerly Bendix Corporation) in Sidney, New York. This is the birthplace of the MIL-DTL-38999 cylindrical connector.
NUMBER GS-12-1195 PRODUCT SPECIFICATION - Amphenol CS
Cycle the connector between -15℃+/-3℃ and 85℃+/-3℃. Ramps should be 1℃ min. per minute, and dwell times should ensure the contacts reach the temperature extremes (5 minutes min.). Humidity is not controlled. Perform 10 such cycles. 16 Thermal Cycling See Note 1 Cycle the connector between -15℃+/-3℃ and 85℃+/-3℃.
470.01.05.00 - AMPHENOL PROCOM
470.01.05.10 - 7 kg / 15.43 lb. Mounting: Integral base clamp mounts directly to 50 mm dia. pole: Environmental; Operating temperature range-40 °C to +70 °C: Survival Wind Speed: 300 km/h: Diagram and Mounting. RADIATION PATTERNS. E-Plane | 142 MHz . RADIATION PATTERNS. H-Plane | 142 MHz ...
LaserTachTM LT2
尺寸(长x直径) 88.9 mm x 15.99mm x1515.9mm15.9mmmmm)mm)15.9m m) 恒流mm) 安装螺纹 5/8-18 UNF 2A 重量: 带安装螺栓 22 克 不带安装螺栓 20.5 克 连接方式 BNC Jack 输出幅值 vs. 恒流供电 源信号调理器(mA)
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
PS1-VOC-2000 Datasheet
Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 2000ppm ZeroCurrent ± 100 nA MaximumOverload 5000 ppm ResponseTime T50 < 10s, T90 < 30s Repeatability 1% LowerDetectableLimit(LDL) ≤ 4 ppm LinearRange 2000 ppm Resolution(16BitADC) 0.1ppm Performance OperatingHumidityRange 15-95% RH PressureRange 800 to 1200 hPA StorageTemperature 0 to20℃
Single band, panel antenna with fixed electrical tilt
696-900 MHz BXA-70063-8CF-EDIN- X Single Band | Panel Antenna | X-Pol | 63° | 18.1 dBi | Fixed Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
EC4-2000-NO Nitric Oxide Electrochemical Sensor - SGX Sensortech
A1A-764873 Version 2, October 2009 PERFORMANCE Range.....0 - 2000 ppm Maximum overload .....10000 ppm
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
GPS 2000B-P0.15-5V 112000072 Black GPS 2000B-P0.15-3V 112000074 Black GPS 2000W-P0.15-5V 112000071 White GPS 2000W-P0.15-3V 112000073 White Accessories FME-Cables 1 m FME 130000437 2 m FME 130000447 3 m FME 130000457 4 m FME 130000466 5 m FME 130000474 6 m FME 130000483 1 m FME-EFME 130000526 2 m FME-EFME 130000527 3 m FME-EFME 130000528 4 m ...
Solderless PCB Connectors
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz) LiteTouch Standard Compression LiteTouch vs Standard Compression Mount on 10mil Thick Rogers RO3003 VSWR Frequency (GHz) O: 561.840.1800 [email protected] Edge Launch Connectors
Model 356A15 | PCB Piezotronics
Model 356A15:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn.
LTR-25/140 - KAYE
80°C to 130°C: ±0.15°C 130°C to 140°C: ±0.18°C: Typical Heat Up Time 25°C to 80°C: 6 minutes 25°C to 140°C: 14 minutes: Tyical Cool Down Time 10 minutes: 25°C to –20°C: Access Opening / Well configuration: Fixed Insert Reference wells (2): 6.7 mm diameter x 155 mm deep Calibration wells (6): 9 mm diameter x 155 mm) deep: Display
GS-12-1267 Product Specification - Amphenol CS
Low Power contacts: 15 milliohm initially and 20milliohm final Signal contacts: 20milliohm Initial, and after test LLCR<10 milliohm after environmental exposure when measured in accordance with EIA-364-23 .The following ... 1P 2P 4P 6P 8P 12P 8AWG 72 65 52 50 45 40 NOTES: 1. Generally the pitch for 8AWG is 7.62mm, but for this special one, the ...
Open Rack V3 Power Shelf Universal Input Connector - Amphenol CS
• Operating Ambient Temperature at connector location: 15°C to 70°C • Long-term Storage: -40°C to 50°C and 5 to 95% RH • Short-term Storage: -20°C to 65°C and 10 to 80% RH • Operating Humidity: 20 to 90%, 5°C dew point minimum • Lifetime: 5 years 5. Mechanical 5.1 Geometry
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
NTC Thermistor Type RL10
– L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ t Ω Systems 25/85 in mm (mW/K) (sec.) RL1003-49.2-59-M 75 D5.9 3096 .110 2.79 9 2.5
ePower-lite 5.7mm 2 port Connector
4 Step 5: Install the Rear Cover (Part 8) and the Rear Grommet (Part 7) in sequence. Step 7: Pull one of the wires to make a misplacement with another wire, then assemble contact assembly (part 3). Step 4: Fold back shielding wires onto the rear shield ring. Step 6: Remove film layer, stripping insulation. Item Cutting Length L3 10.5±0.5mm Mylar Part 7 Part 7