Search Results for tvps00rf-15-4p
B A4 - Amphenol Sine
A1 FIRST RELEASED Jun.15,2016 Drack Tommy 33.4 19.3 31.7 Ø19.0 27.0 21.2+0.2 0 Ø22.5+0.2 0 RTS712N2P RTS712N2P03-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER UNEF 11/16"-24-2A MOUNTING HOLE MASTER KEYWAY A2 UPDATE NOTES Jun-21-2017 Nick Tommy A3 UPDATE DRAWING Mar-19-2018 White Tommy
Series 1.5 - SJT | Amphenol LTD
SJT bayonet coupling series is commonly referred to as 38999 Series I.5 and meets the requirements of VG96912 standard
Model 070A103 | PCB Piezotronics
0.15 lb: 70 g: Size - Length (Cable Assembly) 3 ft: 0.91 m * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures sensors ...
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
Upper Sidelobe Suppression, Peak to 20° dB > 15.9 > 17.4 > 17.5 > 17.1 Cross Polar Ratio Main Direction (0°) dB > 13.0> 12.3 > 12.1 > 15.5 Sector Edges (±60°) dB > 7.0 > 8.5 > 6.3 > 6.2 > 6.1 Maximum Effective Power Per Port Watts 200 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 2683 mm
Operation Manual TempoLink Smart Assistant
Tepoin ® art ssistant Operation Manual I 4 I 2.3 Installation, commissioning and operation The position sensors and TempoLink® smart assistant must be used only in technically safe conditions.
COMPOSITE BAND LOCK ADAPTER BACKELL
Visit amphenopc.com ion COMPOSITE BAND LOCK ADAPTER BACKELL M85049
B RTS6BS12*8PHECxx A3 - Amphenol Sine
A1 FIRST RELEASED Jun.15,2016 Drack Tommy 43.0 Max. 19.8 Ø27.0 Ø21.8 Amphenol RTS6BS12*8PHECxx XXXX RTS6BS12N8PHEC RTS6BS12N8PHEC03-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER MASTER KEYWAY A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY
3.8 KVA IsoG2 INSTALLATION INSTRUCTIONS & OWNER’S MANUAL SHORELINE ...
Issue 1 Print 3 LT-ISOG28-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 5 INSTALLING THE IsoG2 Ratings and Connections
A full spectrum of custom cables - Wilcoxon Sensing Technologies
Exacto knife, 15 blades Crimp tool Epoxy plunger, 4:1 Epoxy applicator gun High temperature epoxy, 3 each How to order R a – b – c – xx – d a Connector that will mate to sensor b Cable termination connector c Compatible cable type xx Cable length (ft or m), including connectors (standard lengths: 10, 16, 32, 64 ft)
Amphenol High Voltage Connectors
SIPT1PX50 ( 50 mm² Ø15.2~15.8) SIPT1PX70 ( 70 mm² Ø17.4~18.2) SIPT1PX95 ( 95 mm² Ø20.1~20.9) SIPT1PX12 ( 120 mm² Ø22.2~23) “X” indicates code 1/2/3 Description: Sealed Ring tongue Wire range : 50-120mm² Wire to device Application: Accessory/main interconnect General: IP67, IP6K9K 360° EMC shielding
QWLD thermocouple contact availability - Amphenol Aerospace
50 QWLD thermocouple arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation CW Contact Material 12 16 20-64 20-27 14 14 None A = AI.;
Model 352C33 High sensitivity, ceramic shear ICP® accel., 100 mV ... - PCB
Model 352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn, includes Single axis, low frequency phase and amplitude response cal from 0.5 to
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:Usersdparks.SINECOAppDataLocalMicrosoftWindowsTemporary Internet ...
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Model 356A01/NC Platinum Stock Products; Triaxial, lightweight (1 ... - PCB
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 CABLE TERMINATION W/TEDS OPTION 2 1 8 2 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS
870-960 MHz - Amphenol Antenna Solutions
Sector Edges (±15°) > 10 dB Operating Temperature -40° to 70° C (-40° to 158° F) Lightning Protection DC Ground Connector(s) 2 / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material/Color UPVC / Gray Dimensions (Height x Width x Depth) 2530 x 515 x 100 mm 99.6 x 20.3 x 3.9 in Weight without Mounting Brackets 32.5 kg 71.7 lbs
Model 112B05 High temperature (+500 F/+260 C) pressure sensor ... - PCB
15 000 psi (20684, 689, and 103420 kPa), respectively. All are acceleration compensated. See Figure 2.1. This sensor measures transient or repetitive phenomena relative to the initial or average pressure level, over wide amplitude and frequency ranges and under the most adverse environmental conditions.
ACCELERATE EV Infrastructure - Charles Industries
Simplified EV Infrastructure solution from Amphenol Charles Industries The Global EV Infrastructure The Electric Vehicle Charging Infrastructure Market Size is expected to reach at USD 182.9 Billion by 2030,
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Model 353B02 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f