Search Results for tvps00rf-15-4p
A1 RELEASE NEW PRODUCT ORION TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions 1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Model J352C65 High sensitivity, miniature (2 gm), ceramic shear ... - PCB
Model J352C65 High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 side conn., ground isolated Installation and Operating Manual
pan6433 | Amphenol Global Search | Amphenol
SJT circular connectors with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433 -2, JN 1003. The connectors in this series feature 100% contact protection (scoop-proof).
State of the Art Technologies for Protection of Industrial ... - PCB
15 mils onwood and fiberglass towers. On higher speed units, 400 RPM, it runs from about 4.1 mils on the concrete towers to about 6 mils on the wood and fiberglass units. When those displacement . limits are used and the associated accelerations computed, they are found to be incredibly small as
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
a dcn 41517 07/15 stw smpm straight female for Ø.085 cable checked: approved: drawn: stw 07/02/08 stw 07/02/08 dal 07/02/08 rohs compliant size date approved revision history rev description see notes see notes scale: 16:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
Purchase Order Terms & Conditions - PCB
The following certifications shall be applicable to this Purchase Order:. By accepting this Purchase Order, Supplier represents that if it has participated in a previous contract or subcontract subject to the Equal Opportunity clause contained herein, it has filed all required compliance reports and has obtained signed representations from subcontractors indicating their submission of required ...
Model 080A173 | PCB Piezotronics
Model 080A173:Quick clip adhesive mounting base for 0.45"/11.4mm cube accelerometers
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Connector Shell Size Shell Size Code A Ø Max. B Length C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a svk straight jack for Ø.047 cable
LÜTZE Converters
Page 15 Analog/analog converter, active transformers Page 16-20 Microcompact Current/analog converter, signal converter Page 33-35 Page 38 Page 21 Page 22-24 Page 25 Page 26 Page 27-32 Page 39 Page 40 Analog/analog converter, manual/ auto signal converter Analog/analog converter, signal converter Potential/analog
CRIMP RING ADAPTER BACKSELLS - amphenolpcd.com
Visit amphenolpcd.com or more inormation TABLE-A Accessory Shell Size Connector Shell Size A Ø Max. B Max. Ø C Max. Ø D Max. inch mm inch mm inch mm inch mm
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2222C-X - PCB
9/15/22 NAD . Initial Release of 2222C-X Piezoelectric Accelerometer Performance Specification DAM : 53147 . EDVED279-1 REV G DOCUMENT 76895 REVISION NR Page 2 of 5. CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS WITHOUT NOTICE TO HOLDERS OF PREVIOUS ISSUES. ...
General purpose accelerometers - Wilcoxon Sensing Technologies
780C, ± 15% 100 mV/g 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Power requirement: Voltage source
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:[email protected] 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR - PCB
Model Number CS640B93 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: NR ECN #: 51542 Performance ENGLISH SI Measurement Range 0.0 to 1 in/sec pk 0.0 to 25.4 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1,000 Hz [2][3]
STRAIN RELIEF CLAMP - amphenolpcd.com
Visit amphenolpcd.com for more information TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
PATCH PANEL Product Specification ANTENNA (7.5dBi) Frequency Range
Better than 15 dB 78 Degree 60 Degree 210x210x62 0.95 Kg Product Specification Frequency Range Connector VSWR Gain (Minimum) Impedance Polarization Front to Back Ratio Horizontal Beam Width Vertical Beam Width Size (mm) Wt. with Mounting::::: 824-894 MHz N Female Better than 1.5:1 12 dBi 50 ohm Vertical 18 dB 70 Degree 30 Degree 244x524x70
P-U95-T6X1-1XXX - Sheet 1 - Amphenol CS
(15.10 shown) 9.56 (outside to outside of the cage) 10.96 58.15 18.75±0.10 (inside to inside of the cage) 8.90±0.10 (inside to inside of the cage) 19.00 typ. notes: 1. material: cage and emi springs: copper alloy cage plating: 2.54um [100u"] min. nickel. dust cover: conductive rubber heat sink clip: stainless steel heat sink: nickel plated ...
Model 682A14 | PCB Piezotronics
15: Call for Lead Time: Product Description; Specifications; Documents & Downloads; DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA output for fixed 0-1 ips pk vibration, raw vibration output, fixed 3.5 Hz to 10 kHz frequency range. Output Signal: 4 to 20 mA;