Search Results for tvps00rf-15-4p
A3 - RELEASE NEW DWG FORMAT 26DEC13 JARRY
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 at04-2p-xxx receptacle, 2 pin, at series a3 - release new dwg format 26dec13 jarry grey black blue brown green red white
MIL-PRF-12883/55 Relay Sockets - アンフェノールジャパン ...
Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 /55-01 /55-02 /55-03 RSE112035 RSE112036
540-1903 | Amphenol Global Search | Amphenol
Gewicht: ca. 540 g max. 6,0 mm2 length: approx. 255 mm weight: approx. 540 g TA 0000 Crimpzange für Einzelkontakte Crimping tool for single contacts. 6 TA Handcrimpwerkzeuge Hand crimping tools Beschreibung Description Bestell-Nr.
Stainless Steel Flexible Tubing - TPC Wire
Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage due to sharp edges, metal chips, impact and abrasion in indoor and outdoor environments. Available in sizes from 0.25
ICP® PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240715114919-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 45 /Height 39 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...
Model 482C24 | PCB Piezotronics
15 cm: Weight: 2.00 lb: 908 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 017AXX: 1: 100-7103-50: 1: 488B14/NC: Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 12 VDC output, 6-pin mini DIN (for models 482C16 through 482C64), no line cord: 1:
Model 2775C PE/IEPE Signal Conditioner IM2775C - PCB
IM2775C Rev B 4 Date 1/31/2024 1.0 Product Description The Endevco model 2775C is a high performance, benchtop PE/IEPE signal conditioner for use within environmental test
Model 080M274 | PCB Piezotronics
Model 080M274:Ceramic mounting base for thermal/electrical isolation, 1.15" dia., 0.625" height, 1/4-28 thds, useable temp up to 1000°F (538
Connectors | Products - Amphenol
Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc. Amphenol Anytek RJ11 Modular Jack Connector ...
Model J356A43 | PCB Piezotronics
Lead Time for 1-3 is 15 Dys. Lead Time for 4-10 is 3 Wks. Lead Time for 11-18 is 5 Wks. Lead Time for 11-18 is 5 Wks. Product Description; Specifications; Documents & Downloads; Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated.
SENSORS FOR SEMICONDUCTOR MANUFACTURING - PCB
Frequency ranges (±5 %): 0 to 15, 0 to 30, 0 to 500, 0 to 1000, or 0 to 2000 Hz. n. Available in single ended and differential operating modes. n. Lightweight, hard-anodized aluminum housing with integral cable. SINGLE-AXIS MEMS DC ACCELEROMETERS. PCB SERIES 3711. n. Six measurement ranges from ±2 to ±200 g . n. Sensitivities: 675 to 6.75 mV ...
C01610E0140031 14+PE Female straight cable connector with i - Amphenol Sine
14+PE Female cable connector with internal strain relief and cable retention. For use with crimp contacts (sold separately).
C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C REV B1
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
7.5~11.0 mm - Amphenol Sine
14 15 1716 ma7cap1700-sx xxxx 1 ma7cap1700-sx connector 1 2 3 17 sc000044 contact, socket, Ø1.0mm,crimp 18~22awg 17 sc000030 contact, socket, Ø1.0mm,crimp 24~28awg notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated
Next-Gen Edge Infrastructure: Power your Edge Potential with Charles ...
www.charlesindustries.com Follow us on Social Media: P: (847) 806-6300 | Fax: (847) 806-6231 E: [email protected] Charles Industries, LLC
L77SDAH15SOL2RM5 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, 15 Socket, Flash Gold, Bright Tin Shell, 4-40 Threaded Standoff 6.0mm (0.236in), With Boardlock 4.2mm (0.165in) Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet - Straight PCB Termination ...
gtc-e-series-catalog-amphenol-industrial
Accessories 15 97-3057 Style Cable Clamp 15
P-U77-E462M-2081 - Amphenol CS
x.xx 0.15 x.x 0.25 1 decimals angles unless otherwise specified dimensions are in millimeters tolerances are: dwg app'd ie app'd qa appd checked drawn approvals date 1x4 sfp+ cage with heatsink attached rev. sheet a4 dwg. no. project size scale ref. amphenol high speed interconnects ...
Connector Solutions M23 Standard Series - Amphenol Sine
MB3TNN0600-S3 Receptacle, bulkhead, threaded, 14.5-17.0mm cord grip Pin 15 MB1JJN0600 Receptacle extension, threaded coupling Pin 16 Contacts supplied separately see Chart 1 page 220 MB7RJN0601* Receptacle, 90° rotatable, threaded Standard Flange (25.7x25.7) Pin 17 MB7RJN0602* Receptacle, 90° rotatable, threaded Large Flange (28.0x28.0) Pin 18