Search Results for tvps00rf-15-4p
CUSTOMER OUTLINE DRAWING - amphenolrf.com
22,15 ref [0.872] 47,60 ref [1.874] 9,65 [0.380] 10,80 [0.425] 16,12 [0.635] 52,07 ref [2.050] revisions rev description date ecn appr a release to mfg. 04-mar-14 49487 mjd b drawing & notes updated 23-dec-19 14041 skp part no. 53175-1053pb item no. 53175-1053p drawing no. 53175-1053p amphenol rf www.amphenolrf.com b scale: 2.8:1.0 sheet 2 of 2 ...
PRODUCT DATA DRAWING - SV Microwave
x x' 15' decimal: .x .030.xx .010.xxx sma plug r/a crimp attachment for rg-178 cable product data drawing material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring beryllium copper per astm b196, alloy no. uns c17300, td04 contact & crimp ring: brass per astm b16, alloy uns no. c36000 ...
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self-Threading, Standard Seal, Cap, Keyed B
PRODUCT DATA DRAWING DESCRIPTION DATE - svmicrowave.com
x x' 15' decimal: .x .030.xx .010.xxx .005 with mounting screws product data drawing material: bodies & screws: stainless steel contact: beryllium copper insulator: ultem finish: bodies & screws: passivated contact: gold over nickel screw options l for -1s .188 ...
Gearbox monitoring tutorial - Wilcoxon Sensing Technologies
(50 USC 2401-2420), the Export Administration Regulations promulgated thereunder (15 CFR 730-774), and the International Traffic in Arms Regulations (22 CFR 120-130). The recipient acknowledges that these statutes and regulations impose restrictions on import, export, re-export and transfer to third countries of certain categories of data,
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Danmike DM 8350 - AMPHENOL PROCOM
5 - 15 V DC (To be supplied from radiotelephone or hands-free kit (Phantomsupply via the microphone cable) Specifications given @ 10 V DC: Current Consumption (Amplifier only) : Approx. 2 mA: Max. Input: 6 mVRMS at max. sensitivity of microphone: -40 dB at 1 kHz rel. 1 V/Pa: Max. Output:
t3-4 | Amphenol Global Search | Amphenol
ATP04-4P | 4-Way Receptacle, Male | ATP Series™ Heavy Duty Receptacle ... PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf0930-6200-xx the ...
Amphenol Canada Corp.
0.15 general tolerances 1 decimal place 2 decimal places 3 decimal places angular degrees f product drawing (ear 14330) dec11/14 k.l. locate holes position dimensions are basic dust cover application view recommended keep-out zone component side of board 0.13 [.005] dia dust covers optional see ordering code. when specified, two dust
Feeder Cable - Amphenol Antenna Solutions
minimum 15 typical 50 Tensile Strength ≤ 1150 N Cable Weight (approx.) 230 kg/km (154.2 lb/1000 ft) Operating Temperature -55° C to +85° C (-67° F to +185° F) Installation Temperature -40° C to +60° C (-40° F to +140° F) Standards Screen Material DIN EN 13602 Cu-ETP-R
MINIATURE ACCELEROMETERS - PCB
0.15 ounces (4.2 grams). The TEDS feature self identifies these accelerometers and describes the type, operation and their attributes making them extremely easy for the operator to track. Ground isolated (J) models reduce electrical noise and potential for ground loops. High temperature (HT) models have extended
NACS DC Vehicle INLET WITH LED - Amphenol PCD
connector assembly status a3 1 of 7 1:2 1 c-hvconf01xxd r&d format a m p h e n o l p c d s z nacs dc vehicle inlet with led c-hvconf01xxd c-hvconf01xxd c-hvconf01xxd
Amphenol Aerospace
3. Approach. 1. This analysis was done using FloTHERM XT V2021.1 CFD software. 2. The updated thermal model was created from the cf-020400-065m_asm file provided for thermal
ECVQ-EK3 Datasheet - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also
Connectors | Products - Amphenol
It is available in 2 to 15 circuits in a single row. 1.25mm WTB solution conforms to the EU Industry Safety Standard. Amphenol Communications Solutions Showing 141 to 148 of 148 items « 1... 6; 7; 8 » ABOUT AMPHENOL Our Company; Product News; Investor Relations ...
2082-6340-dB-CRY0 - Sheet1 - XMA Corp
dc - 4 ghz 1.15:1 max 4 - 12.4 ghz 1.25:1 max 12.4 - 18 ghz 1.35:1 max input power 2 watts avg. @ 25°c derates linearly to 10% @ 125°c from 25°c rf leakage/rfi >65 dbc (>90 dbc typ.) peak power 500 watts ...
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
DC Power 15 mA 15 mA [5] Internal Battery(Quantity) 3 3 DC Power 18 to 30 VDC 18 to 30 VDC [5][1] Physical Electrical Connector(Input, sensor) BNC Jack BNC Jack Electrical Connector(Output, scope) BNC Jack BNC Jack Electrical Connector(External Power, DC) 3.5 mm Diameter Miniature Jack 3.5 mm Diameter Miniature Jack
PRODUCT DATA DRAWING - NRN 42971 04/19 GPF DATE APPROVED - SV Microwave
- nrn 42971 04/19 gpf checked: approved: drawn: gpf 04/24/19 gpf 04/24/19 sj 04/24/19 rohs compliant oal (see table) product data drawing material: connectors: 2.4mm plug( sf1611-60003)