Search Results for tvps00rf-15-4p
Amphenol
Contact Retention Crimp Axial loads between 6 6.67 N (15 lbf.) and 111.2 N (25 lbf.) Amphenol 162GB Series DESIGNED TO COMPLY WITH MIL-26482 SCHEDULE OF TESTS REQUIRED FOR QUALIFICATION APPROVAL. 4 Protective Covers and Storage Tests Brief Description
ARC12-70PX - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
OUTER CONDUCTOR JACKET - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 10:1 rev description date approved revision history a 3 5 4 b 2 6 5 2 1 c c d d b 6 a 4 3 1 see pdm n/a. title: 300-38-014 author: jmerryman created date:
PRODUCT DATA DRAWING - SV Microwave
01 preliminary 02/22 02 preliminary 04/22 see pdm approved: checked: drawn: see pdm sj 02/25/22 proprietary the information contained in this drawing.005
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smpm male pcb smt w/ r/a contact see pdm
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52689 07/23 SEE PDM
a dcn 52689 07/23 approved: checked: drawn: see pdm see pdm mal 06/16/16 l±.125 material: smp female connector: 1222-4004 2.92mm male connector: sf1511-60069
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
80 11.66 12.15 12.65 85 9.867 10.29 10.72 90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 14 0000000016 00000 n 0000000751 00000 n 0000000827 00000 n 0000000956 00000 n 0000001106 00000 n 0000001551 00000 n ...
NPX1 NovaSensor Sensors
Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range Operating 50 to 104 °F (10°C to 40°C) Storage –40 to 158 (Dry) °F (-40°C to 70°C) Mechanical Weight 0.01 lb (5 g) Media Compatibility 316L stainless steel Diaphragm Dome Height 0.000 to 0.008 in 1 (0.000 mm to 0.20 mm) Electrical(2)
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 46875 07/22
- nrn 46875 07/22 approved: checked: drawn: see pdm see pdm krr 07/21/22 oal.200 (see table) material: connectors: smp r/a female (1222-40094)
ACOUSTIC MEASUREMENT SENSORS & INSTRUMENTATION - PCB
3.15 Hz -20 kHz (+/- 2dB) n. 15 dBA – 147 dB . PCB – TRUSTED BY COMPANIES . AND LABORATORIES WORLDWIDE. PERFORMANCE YOU. DEMAND AT A PRICE YOU CAN AFFORD. PCB Piezotronics, Inc. provides a variety . of acoustic measurement products, including prepolarized and externally
EU RoHS II Certificate of Conformance - Amphenol Aerospace
úûC€{ _H»kö:;#ÌÈÜ 2¦Ó¹Š‹Ü¨˜9H!À ³ÜªyÀ?ØŽTÊnQfRjߘð›s€{ddMË7(‰ ª -–N‹ Lé â ?`c:,ˆñ°`J53Š±2Ä×2ÆŠt˜ýíøÈZØäš -1 µ‹„´ŸË’5«ã£¿ý ¸O,¤Í¹‹]œÐÃ8 ò «!“ _òñ\« >- ²y{øËOT ¢+ ¯ž‚Y }=?Có]@qÅ^ödüñøè‹™ öé£y¬ d ýõ{ôõ=~{ ?¾¡ Žõ`óÔ¬B ...
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
Fluid-Trac Focus Tube Adaptor - ssi-sensors.com
SAE 5 Bolt Torque 10-15 in/lbs. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2 EVVERX] MT AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1)
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Features - Amphenol Antenna Solutions
CUX063X06F xyz0 (1x) 696-960 | (1x) 1695-2700 MHz FIXED TILT 4-Port Panel Antenna 70° 24.3 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
MA3TNE1600-S1 16 Position Panel Connector with Strain Relief, E Type ...
MA3TNE1600-S1 16 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of
TABLE OF CONTENTS - アンフェノールジャパン株式会社
nect type connectors is shown on page 15. MIL-C-83723 Military Designation Amphenol®/Matrix® Proprietary Designation Contact Type Connector Style M83723/71 MB30( )S Socket Bayonet coupling, square flange wall mount receptacle M83723/72 MB30( )P Pin Bayonet coupling, square flange wall mount receptacle