Search Results for tvpsiyy-11-7p8ny
www.pctel.com
We would like to show you a description here but the site won’t allow us.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Motion Control Selection Guide - Amphenol Sine
(EN 50289-1-11) • Operating Temp-Fixed Installation: -40°C to +80°C-Moved Application: -20°C to +80°C For high mechanical stress (example drag chain) max. 60°C • Max Tensile Strength-Static: 50 N/mm² conductor cross section-Dynamic: 20 N/mm² conductor cross section • Single Bend: 5 x cable diameter • Multiple Bend: 7.5 x cable ...
Amphenol 97 Series Standard Cylindrical Connector
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3
Part No. 550033 Rev. E
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 800-633-7609 or 919-677-0100 Application questions: 919-677-0100
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
⅝ λ Mobile Antenna with Shock Spring for the 160 MHz Band
⅝ λ Mobile Antenna with Shock Spring for the 160 MHz Band DESCRIPTION Sturdy, 3 dB gain, ⅝ λ antenna in professional quality. Available with glass fiber or stainless steel whip.
Amphenol Advanced Sensors
Amphenol Advanced Sensors
Product selector & 3D CAD files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
User-configurable intelligent vibration transmitter
Power 11 - 32 VDC, 350 mA max Temperature: Operating Storage –40° to +70°C –40° to +85°C Isolation 500 VAC, input to output T-bus, rear backplane Power and RS485 daisy chain PHYSICAL Mounting 35 mm DIN rail Dimensions, case 22 mm width x 114 mm depth x 100 mm height (0.89 x 4.473 x 3.9 in.) BNC connector adds 10 mm to overall depth
LabWatch® IoT - KAYE
LabWatch® IoT - KAYE
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen
N-Type Connectors - Amphenol RF
9 - 11 GHz: 1.5 (-14 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance: 1 mΩ Max: Outer Contact Resistance.4 mΩ Max: RF Leakage-90 dB Max (DC - 3 GHz) Insertion Loss : M39012 Straight Connectors: 0.15 dB Max (DC - 9 GHz) M39012 Right Angle Connectors:
SMA PCB End Launch Straight Jack 50 Ohm Ribbed | 132357 - Amphenol RF
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 132286-11. SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm High Frequency 901-10708. SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 132167. SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm ARC 901-10661.
www.pctel.com
We would like to show you a description here but the site won’t allow us.