Search Results for twinax bnc to coax bnc adapter
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 20, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Italy - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
주요 사실 | Amphenol Socapex
Amphenol SOCAPEX에 대한 주요 사실 1947년부터 Amphenol Socapex는 표준 및 맞춤형 전기 및 광섬유 커넥터, 접점, 부속품 및 케이블 솔루션을 전문으로 하는 열악한 환경을 위한 신뢰할 수 있고 혁신적인 상호 연결 솔루션을 처방, 설계 및 제조해 왔습니다.
FC-Stecker FC-Connector - amphenol-po.de
FC-Stecker FC-Connector FC-Zubehör FC-Accessories © Amphenol Precision Optics GmbH ・ Änderungen vorbehalten © Amphenol Precision Optics GmbH ・ Subject to ...
SolucioneS para la induStria minera - offers.tpcwire.com
los productos tpc resuelven problemas en aplicaciones de la industria minera Área aplicaciÓn productoS tpc taller/mantenimiento eléctrico de
Amphenol All Sensors Products | All Sensors
Pressure Max: 10 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
- dcn 38051 03/11 pjs approved: checked: drawn: pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Split-Pair Quadrax Contacts | Rectangular Connectors with High Speed ...
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable.
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
SuperFlex Ø.047 Cable Assemblies - svmicrowave.com
SuperFlex Ø.047 Cable Assemblies www.svmicrowave.com Features & Benefits • Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, 1.85mm and SMPx
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1521-60045 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
MobiMASTER – Control unit ICU 600 - El-Cab
Voltage. Nominal 24 V DC Supply 12-36 V DC. Power consumption . Operating Max 0,2 A at 24V supply. Data communication . RS 485 and IBIS slave and RS232 as standard
Edward H. Trappler
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
B键位带二次锁 - 定制 - Amphenol-gec
系列:hc信号源系列类别:插座键位:b键位二次锁:带二次锁...
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
Customer Drawing - amphenol-gec.com
INITIAL RELEASE 1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International Asia ...