Search Results for twinax bnc to coax bnc adapter
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 500-12-000 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
$ ,1,7,$/ 5(/($6( -$1 7= - Amphenol Sine
Title: C:\work\Telect\Latest drawings for release\PRM0400-G3-PNL\PRM0400-G3-PNL.dwg Author: TZiolkowski Created Date: 9/28/2020 11:08:38 AM
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/25-0118 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
UltraLite RF Cable Connectors - SV Microwave
Rev. 0 (03/23) O: 561.840.1800 marketing@svmicrowave.com Specifications Electrical SMA 2.92mm Impedance 50Ω 50Ω Max Frequency 26.5 GHz 40 GHz VSWR 1.3:1 Max 1.4:1 Max
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Articles - el-cab.com.pl
EL-CAB at the conference “Sensor and photonic technologies for industry” with a temperature monitoring system in the engine compartment. On 19/03/2019, EL-CAB participated in the conference “Sensor and photonic technologies for industry”, which took place in the building of the Ministry of Enterprise and Technology in Warsaw.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3211-60350 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Voltarius High Power Interconnect | Power Products | Products ...
Voltarius is a high-power interconnect system optimized for high voltage applications, with performance up to 1000Vdc and 450A
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3811-40006 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Az Amphenol 2024-es 1. negyedévi eredményei - Amphenol
Nagyszerű híreket kaptunk az Amphenol 2024-es 1. negyedévi eredményeivel kapcsolatban! Az értékesítés 9%-kal, a korrigált EPS (egy részvényre jutó nyereség) pedig 16%-kal nőtt a tavalyi évhez képest.