Search Results for type 1493 radar pdf
SMPM Female to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
Cable Type 0.047 SuperFlex Coax : Gender Jack (Female) Number of Ports Single : Cable Length 12" Electrical Frequency ...
Amphenol GP-IE515546DS-000.3 Double Shielded GPIB Cable (IEEE-488 Cable ...
Buy 0.3m Amphenol GP-IE515546DS-000.3 Cables Direct from the Factory at Cables on Demand. Premium IEEE-488 GPIB cables by Amphenol combine double shielded 95% copper braid and dual-layer mylar foil for EMI/RFI suppression performance far beyond the IEEE-488 spec. Each Premium GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin Centronics ...
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-195 50 Ohm 12 ...
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... 095-902-477-XXX PDF Customer Drawing (Size: 259 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type:
TNC Plug to TNC Plug Adapter 75 Ohm Straight | 122351
TNC Plug to TNC Plug Adapter 75 Ohm Straight
Posts tagged 'N Type'
Amphenol RF expands N-Type connector series with IP67 rated rear mount bulkhead jack for semi-rigid and conformable cable types and are ideal for harsh environments. September 9, 2021. Read More . Low PIM N-Type Connectors Reach Extended Frequency.
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Product sheet - amphenol-antennas.com
Type Quarter wave Frequency (MHz) 380 - 400 VSWR < 1,75 Gain (dB) 0 Impedance (Ohms) 50 Maximum power (watts) 25 Termination RG58 (5 m) Color White chromed Type of whip Stainless steel Length (mm) 195 Weight (g) 417 Base diameter 42 Hole diameter (mm) 24 reserve the right to modify or amend any antenna or specification without prior notice
Times Fiber Communications - Amphenol Broadband Solutions
Accredited Body: DQS Inc., 1500 McConnor Parkway, Suite 400, Schaumburg, IL 60173 USA CERTIFICATE This is to certify that Times Fiber Communications
Amphenol All Sensors Products | All Sensors
Package Type: A. Pressure Type: Absolute. Pressure Min: 0. Pressure Max: 30. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About
HVSLシリーズ - HVSL633XX3 - アンフェノールジャパン ...
7 hvslシリーズ - hvsl633xx3 品番: プラグ品番 ・ hvsl633063 x03i(2.5mm² ケーブル対応) ・ hvsl633063 x04i(4mm² ケーブル対応)
SmartFlex Diesel Flow Meter, 2-100 LPH, Single-Chamber, Alloy ... - Airmar
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
OSFP Loopback Modules - amphenol-cs.com
Enables 25G/ lane NRZ, 50G PAM4, and 112G PAM4 per channel transmission §
Road Load Sensors | PCB Piezotronics
Accelerometers, Force Sensors, Strain Sensors, Load Cells, and Signal Conditioners . Road load tests measure the transient and steady state inputs of a vehicle as it operates over a road surface in the anticipated market region of use or over a replicated drive profile on a test track.
AT13-6P-BM03GRY 6 Position Right Angle Flange Mount PCB Rec
Contact Type (Pin/Socket): Pin; Temperature Range:-55°C to +125°C; IP Rating: IP67 (mated condition) Color: Gray; Contact Material: Copper Alloy; Plating: Tin; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Dielectric Value: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC; Insulation Resistance: 1000 MEGOHMS MIN @ 25 ...
Please log in - Sachsenkabel pulse
Data exchange – automated, efficient, flexible. Manual data management on your systems is a thing of the past with our interface. We provide various Application Programming Interfaces (APIs) for easy documentation of our products in your software and for the automated transfer of order, product and quality data.
ORDERING OPTIONS MODEL NUMBER - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10 or 7/16-DIN Female (2x) 4.3-10 or 7/16-DIN Female (2x) 4.3-10 or 7/16-DIN Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
122458RP PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA ...
Amphenol-Air LB | Product search
VG95218T031 Type B001; Type C001 and Type C002. Electrically conductive seals. For the frequency range 15 kHz to 4 GHz. EPC. D-SUB connectors. GPC Patch Cable. VG96927T018 Type B / C / D. RNJ & RNJLP. Rack & Panel plug connector. SJS Luminus. Miniature plug connector. TV-SIM. Modular thread coupling connector
Amphenol LTD
Standard caps for MIL-DTL-38999 I, II, III & PT/451 Series; Rubber caps for MIL-DTL-38999 I, II, III & PT/451 series; Metal and rubber caps for Terrapin
Panel Antennas 7680000 - AMPHENOL PROCOM
Product PDF; Radiation Pattern File; Add to quote. Description. A high gain, SHF Panel antenna designed for links in the 1.4GHz band. A planar array of dipole elements concealed inside a low loss radome to provide highly directional performance in a low profile design. Produced to the highest quality standards these robust antenna designs will ...