Search Results for type 1493 radar pdf
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
LCF78-50JFNA-BAA - 7/8" CELLFLE - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Technical features - rfstechnologies.com
Product Type Hanger Hanger Type Single Multi-block Transmission Line Type LCF158 Color Black MECHANICAL SPECIFICATIONS Cable Size 1 5/8 Number of Cable / Waveguide Runs 2 per layer, 3 layers, 6 runs Configuration incl. Angle member adapter Angle member adapter clamping range mm (in) 4 / 24 (0.157 / 0.945 ) Angle member adpter threads 2x M8 ...
SCTE Alaska Chapter - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Technical features - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Electrical Specification Header LOW BAND ARRAY (694-960 MHZ) [R2] Frequency Band MHz 694-806 790-894 880-960 Gain Typical dBi 14.2 14.4 14.5
Die Amphenol Precision Optics GmbH
Arbeitsorte: Zerspanungsmechaniker/innen arbeiten in erster Linie • in Werk- bzw. Fabrikhallen • in Werkstätten Ihr Profil: • Sorgfalt und Verantwortungsbewusstsein (z.B. beim Rüsten von Zerspanungsma- schinen, bei der Arbeit mit informationstechnischen Systemen)
DATE PRODUCT DATA DRAWING A DCN 34051 03/06 STW
alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b o-ring: silicone rubber per a-a-59588, class 2b, grade 50/60 finish: body, hex nut & lock washer: passivated per ams-2700, type 2 ...
ASNE relay sockets - ASNE0219 type | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Certificate - Temposonics
Type designation Tank SLAYER®, RefineME®, SoClean®, CHAMBERED Codes and standards IEC 61508 Parts 1-7:2010 Intended application The Magnetostrictive Liquid Level Transmitters comply with the requirements of the relevant standards (Hardware safety integrity SIL 2) and can be used in applications up to SIL 2 (HFT=0) at a measurement accuracy ...
14 AWG Quick-Connex Cord Sets (3 & 4 Pole) - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ACPS-GB-AU 1/4" Phone Plug, Stereo Assembly, Black, Gold Sle
Positions: 2 Finish: Black Contact Plating: Gold IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector and cable) Termination: Solder Max Wire Gauge: AWG 18˜1mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after ...
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). Our patented RET module to control all tilt angles, fully inserted inside the antenna (field replaceable) 5680302E 5680302EG 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
Application SpotlightApplication Spotlight - Amphenol
MA100 and MA300 type interchangeable NTC chip thermistor assemblies. The NTC chip is protected in a plastic cap or metal disk, which will be secured directly to the newborn’s skin by a reflective adhesive patch. Designed with ultimate thermal transfer in mind, the thermistor changes resistance with the change in skin temperature of the patient.