Search Results for type 1493 radar pdf
NTC Type NK - amphenol-sensors.com
NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Description A range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
PW-G112 - WPW-112C Pressure Window UG-51/52 B/U
Type of Rectangular Waveguide Component Pressure Window Waveguide Size IEC (EIA) R84 (WR112) Flange A UG-51 Flange B UG-52/U Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 7.125 - 8.4 Minimum Return Loss (max. VSWR) dB (VSWR) 26.4 (1.10) MATERIAL Material Brass External Document Links Notes PRODUCT DATASHEET PW-G112
Whip Antennas MU 907-X/... - amphenolprocom.com
Product PDF; Add to quote. Description. Silicone covered flexible steel wire whip. Type MU 907-X/l covers 820 – 905 MHz (e.g. for EAMPS). Type MU 907-X/h covers 870 – 960 MHz (e.g. for ETACS, NMT-900 and EGSM). Stainless steel X-mount with M6-thread whip-fastening system.
Limitless adaptability, fully scalable and complete flexibility
promotes proper bend radius for fiber up to 3.0 mm, as well as any boot type. Key Benefits Adaptable to use in any application • Mountable in 19" or 23" racks or cabinets • Capable of deploying all LC or all MPO, up to 3.0 fiber and long boot adapters • Fully removable front fiber management bezel
RCF12-50JFL - 1/2' RADIAFLEX® RCF Cable - RFS Technologies
Cable Type RCF Impedance Ohm 50 +/- 2 Velocity, percent % 88 Capacitance pF/m (pF/ft) 76 (23.2) Inductance, uH/m (uH/ft) µH/m (µH/ft) 0.19 (0.058) DC-resistance inner conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 1.57 (0.48) DC-resistance outer conductor, ohm/km (ohm/1000ft) Ω/km
NTC Type NK - amphenol-sensors.com
NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Description A range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
Empowering Robotics: The Convergence of Vision and Sensing Technologies
Integrating computer vision and other sensor technologies like radar, ultrasound, and LIDAR is particularly crucial in applications like drone AI, warehouse robots, and collaborative robots (cobots) where object detection, classification, tracking, and autonomous operations are paramount. Key Functionalities of Robotic Vision and Sensing:
Type CSP Thermometrics Laboratory NTC Temperature Standards
The Type CSP Temperature Standards are ultrastable probe thermistors which have been calibrated to an accuracy of 0.01°C. The standard unit has a thin, conformal coating of silicone rubber over the entire unit; this makes it suitable for immersion in a water bath. They are also
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
50 W Diplexer for the 0 - 270 MHz and 300 - 512 MHz Ranges
Also available with SMA-, TNC- or BNC- connector types. SPECIFICATIONS Electrical Model PRO-DIPX 270/300-... Frequency COM - LOW port : 0 - 270 MHz COM-HIGH port : 300 - 512 MHz Max. Input Power 50W CW simultaneously on both HIGH and LOW port Insertion Loss 0 - 270 MHz : ≤ 0.7 dB 300 - 512 MHz : ≤ 0.7 dB Impedance 50 Ω Isolation LOW to ...
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
NTC Type C100 - amphenol-sensors.com
Type C100 Specifications Epoxy-coated chip thermistor Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10% 2000 F C100F202F C100F202G C100F202J C100F202K 2252 F C100F232F C100F232G C100F232J C100F232K 3000 F C100F302F C100F302G ...
MLDX - Millivolt Output Low Pressure DX Series - All Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 Suggested Pad Layouts p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0390 Rev B
ieoelectric accelerometer - PCB
type P-10 crystal element operating in compression mode. This unit exhibits excellent output sensitivity stability over time. Signal ground is isolated from the outer case of the unit. The 2271A features a 10-32 side-connector and the 2271AM20 has a 10-32 top connector. A low-noise coaxial cable is supplied for error-free operation.