Search Results for type 1493 radar pdf
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
UE62B462302021 - OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number UE62B462302021
RADSOK - Amphenol Sine
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high density contact to the mating pin contact.
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2967 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`EÍ ¤ ´Ý¬ ÇAâ8ö&y¨‹‚+ VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜’ f± ¸ˆ™Ña ™ŠñÓÆ,sì7¶ü { „Ž™ U`TÈ ~ÇÖ0¡ƒÐÔÛ¾¹gÃo "ˆã˜ÝO ÷ÿe Ì„6 »ÿÁ Š4 Ù ’šÝOس×÷£ Ù_ž³ûßÙýWltÿå ?
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37299 01/10 PJS
alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b o-ring: fluorocarbon rubber per mil-r-83248b type 1, class 1 finish: body & contact: gold per astm b488, type ii,
Model 137B24B Quartz, free-field, ICP® blast pressure pencil ... - PCB
Model 137B24B Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, BNC connector Installation and Operating Manual For assistance with the operation of this product,
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
HF Antennas AAC 1/... - amphenolprocom.com
Product PDF; Dec. of Conformity; Add to quote. Description. ... V DC) for the amplifier is delivered through the downlead coaxial cable from the junction box with mains power supply, type JB 230 (230 VAC) or JB 115 (115 VAC), which separates DC and RF-signals. Up to 200 m of RG 213/U coaxial cable can be used between antenna and junction box ...
Thermometrics Surface Mount Devices - amphenol-sensors.com
NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification
Thermometrics NTC Type CR1 - amphenol-sensors.com
Type CR1 Specifications Specification Data Minimum operating temp. -40°C Performance up to: 190°C Thermal time constant 15s (cooling) 2.4s (ambient change) Dissipation factor 2.2mW/K Mass 0.18g Packing 1000/box 2000/reel Options • Other resistance values and B values within ...
Intrinsically safe accelerometer - wilcoxon.com
Mating connector R6 type Recommended cabling J10 / J9T2A Connections Function Connector pin / cable conductor color power/signal A / white common B / black ground shell / shield 98883 Rev.E.5 03/20 1.23" 2.10" 1.04" 0.92" 7/16" Hex head 0.99" 1.44" Bottom view Side view 0.55" R.25" Certifications
Model 102B13 Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8 ...
For general laboratory-type use, either Model 480C02 battery-powered signal conditioner or Model 482A06 line-powered signal conditioner is recommended for use with Cryogenic Sensors. Both Models provide 2 mA constant current to power the sensor electronics. Other standard signal conditioners Series 481A,
TYPE C- - Amphenol Australia
type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x
TECHNICAL FEATURES - rfstechnologies.com
F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm FO Break-out Length (Top) mm (in) 279 (11)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Oil & Gas - Page 2 of 3 - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
Catalog - Amphenol Antenna Solutions
Connector type 2 x 7/16 Female Lightning protection DC Grounded M C Materials Shroud, GRP Radiating assembly, brass Mounting section, 50 mm dia., aluminium Dimensions (Length) 1325 mm 52.2 in Weight without bracket 2.5 kg 5.5 lbs Wind load @ 160 km/hr (100 mph) 120N 27.0lbf M Part Number Mounting bracket 3202078/68 Norstel clamp
PCTEL
We would like to show you a description here but the site won’t allow us.