Search Results for type 1493 radar pdf
SolucioneS para la induStria minera - offers.tpcwire.com
los productos tpc resuelven problemas en aplicaciones de la industria minera Área aplicaciÓn productoS tpc taller/mantenimiento eléctrico de
CUSTOMER DRAWING M - Amphenol Sine
Part Number Description Size AWG Type 65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Stamped & Formed Contacts, Sockets & Pins Part Number Description Size Type AT60-12-0244 Male Contact - Pin, Gold-plated 12 10-12 Stamped ...
C-HVCOSAEM150AMLXXXX - amphenolpcd.com.cn
PDF Format A m p h e n o l P C D S Z C210006511 SINGLE-WALL H.S.T: Ø12 WHITE 0.06 m X X X X L M A 0 5 1 M E A S O C V H-C X X X X L M 0 5 1 M E S O C V H-C C-HVCOSAEM150AMLXXXX DC+ DC-PE CP CS T1+ T1-T2+ T2- ... Outdoor Use : UL Type 3S (Water resistant) 3. Durability: 10000 cycles 4. The Type Of Temperature Sensor: PT1000 5. Dielectric ...
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SSM-A114A-A00 KEY FEATURES Nano SIM pin push tray type 16.53Lx21.22Wx1.45H mm Mechanical lifetime Min. 1000 mating cycles Wrongly insertion prevention
2768-5123-21 A Model (1) - XMA Corp
Title: 2768-5123-21_A Model (1) Author: Dsaunders Created Date: 1/28/2011 7:26:04 AM
APXVAA4L18N 43-U-I20 - Amphenol Antenna Solutions
Connector Type -- (12x) 4.3-10 Female at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2030 x 560 x 285 (79.9 x 22 x 11.2) ENVIRONMENTAL SPECIFICATIONS
NF-LCF12-CP01 - N Female Compression Connector for 1/2' Coaxial Low ...
Cable Type Foam or Air Dielectric, Low Loss Model Series LCF12, ICA12, RCA12-50 Series Connector Interface N Connector Type Compression Connector PREMIUM Straight Sealing Method 360° Compression Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 Insertion loss dB ≤0.05 3rd Order IM Product @ 2x20
Type YQ Series - amphenol-sensors.com
All types in the YQ range are available loose-packed, as shown in the drawing. Devices are also available on bandolier (tape & reel): types with diameter A<12mm comply with IEC 286-2. To identify the tape & reel packaging required, replace N in the product codes shown in the table as follows: Bandoliered T Loose-packed N
ControlPower - Amphenol Sine
CSA certified type STOOW: Contacts: Copper Alloy: Cable Insulation: PVC insulated #16AWG stranded copper (65x34) Contact Plating: 5µ inches (min) Gold, over 25µ inches (min) Nickel: Cable Diameter.49” (12.5mm) 6 POSITION / 5 USED CABLE ASSEMBLIES AND RECEPTACLES. 6 Position/5 Used; 600VAC; 600VDC; 10A; 16AWG.
DT800 Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
Whip Antennas MU 3-BZ/TETRA/l - AMPHENOL PROCOM
Product PDF; Add to quote. Description. Black-chromed stainless steel whip with toggle joint. Factory tuned for the range 380 - 410 MHz. ... This antenna is provided with type BZ-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the whip can always be ...
Marine Antennas CXL 1090-1 - amphenolprocom.com
Product PDF; Pattern files; Add to quote. Description. The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector. Several different mounting brackets are available, making ...
NTC Type NDM - amphenol-sensors.com
NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
Amphenol All Sensors Products | All Sensors
Pressure Type: Absolute. Pressure Min: 0. Pressure Max: 30. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...
Features - Amphenol Antenna Solutions
TYPE VARIATION RADOME COLOR OPTIONS C 2U 3M T 360 X 12 F xy s 0 BK BR (1x) 696- 960 (2x) 1695-2700 (2x) 3550-3700 (1x) 5150-5925 Tri-Sector 360° Omni XPOL 1.2 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector
GPS Combination Antennas GPS-C 900/1800/UMTS/WIFI - AMPHENOL PROCOM
Hereby Amphenol Procom declare that the product type GPS-C 900/1800/UMTS/WIFI is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Running an Efficient Welding Operation in the Shipyard - TPC Wire
Once a shipyard has found certified welders for shipbuilding, providing reliable equipment is the next step. The most common types of welding used in shipyards are arc welding, gas welding, and resistance welding. These techniques have different requirements, but they all require a weld cable. A reliable and durable weld cable will allow an ...
Reeling Cable Comparison Guide - TPC Wire
• Type W-200V • MSHA • Class I, II, III, Div. 1 & 2* TENSILE STRENGTH** 200 psi 6,000 psi 1,800 psi 1,200 psi TEMPERATURE-20°C to 90°C -40°C to 90°C -40°C to 90°C -40°C to 90°C VOLTAGE TC – 600; WTTC –1,000 2,000 600 Type W 2,000V JACKET TSE Double Pass Yellow TSE Double Pass Orange
I-ATO5-698/3800 - Indoor Omnidi - RFS Technologies an Amphenol Company
Download PDF; The omnidirectional antenna I-ATO5-698/3800 is designed for broadband in-building DAS applications supporting all kind of safety as well as 4G and 5G commercial wireless communication networks. ... Product Type: Omnidirectional Antenna: Techn. Application: Indoor: Mechanical Specifications. Number of Input Ports: 1: Connectors: N ...