Search Results for type t in abap
Adding an Echogram - marport.com
You can display an echogram view on a page. You can use the Bottom Expansion view to display a more precise view of the bottom to better see fish close to the bottom. This view is usually used with echosounders on the hull, but you can use it with NBTE sensors on the trawl if the reception is good and the bottom is correctly detected.
C 16-L - Amphenol Sine
Serie C 16-3 Special type 2 + PE 21 (Shell size 1) Serie C 16-L Special type 4 + PE 22 (Shell size 2) Crimp contacts pin 23 Crimp contacts socket 24 Part No. system for crimp contacts 25 Assembly instruction 26 Technical Information 27 Remarks / Safety classification 30 Summary of Part Numbers 31
AT04-6P-PM12 6 Position Receptacle, Pin, Panel Mount, Self-T
6 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal. Contacts sold separately.
µCom & TVµCom USB3.2 Gen1 - アンフェノールジャパン株式会社
Part number type: UCOM-USB3 P T X X B Part number type: UCOM-USB3 P T X X GA Part number type: UCOM-USB3 L X X B Part number type: UCOM-USB3 P P X X B numbertype:UCOM-USB3 P P X X GA Part number type: UCOM-USB3 L X X GA Plug with cable gland backshell In-line receptacle µCom-USB3.2 Gen1 Thread version Thread version Banding platform Push-pull ...
4880-6140-dB - XMA - xmacorp.com
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
NTC Thermistor Type RL10 - amphenol-sensors.com
Type RL10 • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating • Available on tape and reel EIA RS-468A for automatic insertion Amphenol
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 54431 5/24 - SV Microwave
contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 22.0 ghz. product data drawing date approved revision history rev description ... within .005 t.i.r. 7) remove all burrs unless otherwise specified 1149-4012 www.svmicrowave.com title ...
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or ... Unlike conventional diaphragm type sensors, the 118 & 119 Series are pressure sensitive over the entire frontal area. Extra care should be exercised to avoid
Features - Amphenol Antenna Solutions
TYPE VARIATION RADOME COLOR OPTIONS C 2U 3M T 360 X 12 F xy s 0 BK BR (1x) 696- 960 (2x) 1695-2700 (2x) 3550-3700 (1x) 5150-5925 Tri-Sector 360° Omni XPOL 1.2 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector
DWG NO - Amphenol Sine
type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
MHDAS 2 M XXX X E01 - amphenol.co.jp
7 TECHNIQUE:T Dabbabi LE:14/10/19 169-PLC-1518-00 1/1 MICRO HDAS Male connector MHDAS 2 M XXX X E01 Notes: 1. "XXX"to be replaced by the number of LF contacts. 2. In commercial designation X to be replaced by the type of crimp contacts, A or B or G 3. MHDAS is fully intermateable and intermountable with EMM connector (EMM is a NICOMATIC ...
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
1 3 1 2 3 1 rt06128pnh03ss connector 8 mp16m23f contact, pin, size 16 2 illustration: complete kit 1 rt0l-12cg-ns1 cord grip 11/16-24 unef thread assembled view
Measurement and Model Results
These measurements reveal the type of discontinuities at the interfaces plus contacts and establish bounds for digital system risetime and clock speeds. Ardent Concepts, Inc. 130 Ledge Road, Unit 2, Seabrook, New Hampshire 03874 USA info@ardentconcepts.com (603) 474-1760 f (603) 474-1765 WWW.ARDENTCONCEPTS.COM 4
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Diesel & Gas Engine Product Guide - CMR Group
designed as plug type terminal blocks for use on local DIN Rails provide monitoring, insulation and power supply functions, while our tried and tested S-series™ units offer stand-alone multi-channel monitoring in a small form factor. Our MS modules convert Pt100, thermocouple and voltage inputs into 4-20mA signals, providing local power while ...
2082-3018-02 - XMA
Types: Adapter. Connector: SMA. Gender 1: m. Gender 2: f. Average Power (Watts) 50. Max Frequency (GHz) 18. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2082-3018-02. CURRENT STOCK Out of Stock.
DESCRIPTION T A m p h e n o l
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Telaire Thermal Runaway Sensor AX221058S - Amphenol Sensors
Telaire Thermal Runaway Sensor AX221058S - Amphenol Sensors
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION
within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf3211-60033 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
ES FI E - アンフェノールジャパン株式会社
1. Connector Type S5 Series Five 1. Connector Type S5 2. Shell Style 06 3. Service Class HK-4. Shell Size - Insert Arrg. 14-4 5. Contact Type P Pin (Recommended for receptacles) S TemperGrip Socket (Recommended for plugs) 6. Alternate Positions N Normal Rotation A A Rotation B B Rotation C C Rotation D D Rotation E E Rotation 5. Contact Type P ...