Search Results for type-c延長コネクタ 100均
recopilación de datos numericos y datos agrupados | Amphenol ...
Acepto que mis datos del formulario de contacto se recopilen y procesen para responder a mi solicitud. Usted puede solicitar que se eliminen sus datos en cualquier momento por correo electrónico : kayedataprotection@amphenol-sensors.com Puede encontrar información detallada sobre el manejo de los datos del usuario en nuestra Declaración de Protección de Datos.
c:usershao.luodesktop3fa1-nxsj-c04w0 - Amphenol RF
Title: c:usershao.luodesktop3fa1-nxsj-c04w0.ps Created Date: 3/22/2018 10:21:42 AM
∅40.1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours, mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-21p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range:
C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C REV B1
2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >100 cycles 2.9 rohs compliant 3.
Trii ontin oc - PCB
.120 7255a accelerometers (reference only) 2x endevco _120 _510 y axis notation £10 _175 _175
IO-LINK® VIBRATION SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240426103039-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
Amphenol Automotive | 4mm Female Receptacle 4way
HV receptacle with silver-plated Ø4.0mm RADSOK® contacts and HVIL system integrated. Touch-proof features integrated, system rated for up to 800 V and 60 A (85°C). Compatible with 4/6/10mm² cables. Designed to fit for the 4mm 180° Heavysok 4SC. Released for vibration class V2.
10029449 | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
Catalog - amphenol-antennas.com
Connector type N-Female + 0.65 coaxial cable Lightning protection DC grounded Mec a ca C a ac e c Materials Boom, 45 mm dia., aluminium ... Wind load @ 160 km/hr (100 mph) 160 N 36.0 lbf M O Mounting bracket MA621AZ51 Horizontal Vertical REV0111 www.amphenol-jaybeam ...
Absolute, Non-Contact Position Sensors User’s Manual ... - Temposonics
• Transmission Type To print a record of the displayed information, select the ‘Print’ button below the communications window. A local printer or network printer is required. 3.7.2 Communications Log Tab The communications log tab displays the raw communications data between the CAN Test Interface and the attached sensor.
Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband ...
Additional Info: Specifications Insertion Loss Frequency (MHz) BDS102H/VF BDS103H/VF BDS103HB/VFB BDS104H/VF BDS106VF BDS108H/VF dB Max 5 - 15 3.5 3.7/7.0 5.5 7.1 9.0 10.5
Ethernet Connector | Power over Ethernet (PoE) | Power over Data Line ...
With high data transfer speed, enhanced power efficiency, better transfer quality, and data security, Ethernet is one of the most accepted communication protocols by modern industries.
TRIAXIAL ICP® ACCELEROMETER Revision: A Optional versions have ... - PCB
Temperature Range(Operating) -65 to 325 °F -54 to 163 °C Temperature Response See Graph See Graph [1] Temperature Coefficient of Sensitivity -.03 %/°F -.06 %/°C [1] Base Strain Sensitivity .001 g/µε .0098 (m/s²)/µε [1] Electrical Excitation Voltage 21 to 30 VDC 21 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
High Speed IO (HSIO) | Connectors & Cages | Copper Cable Assemblies ...
About High Speed IO. Amphenol is a global provider of high speed interconnect solutions to designers and manufacturers of Internet enabling systems. With our design creativity, simulation and testing capability, and cost effectiveness, Amphenol leads the way in interconnect development for internet equipment, infrastructure, enterprise networks, and appliances.
3713E1150G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: C - PCB
Spectral Noise(1 to 100 Hz) 200 µg/√Hz 1962 (µm/sec 2)/√Hz [2] Electrical Isolation(Case) >10 8 Ohm >10 8 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.85 in x 0.85 in x 0.85 in 21.6 mm x 21.6 mm x 21.6 mm Weight 0.8 oz 22.7 gm
INDUSTRIAL ICP® ACCELEROMETER - PCB
Output Impedance <100 Ohm Output Bias Voltage 8 to 12 VDC Spectral Noise(10 Hz) 7.0 µg/√Hz [1] Spectral Noise(100 Hz) 2.8 µg/√Hz [1] Spectral Noise(1 kHz) 1.0 µg/√Hz [1] Electrical Protection RFI/ESD Electrical Isolation(Case) ≥ 10 8 Ohm Physical Size (Length x Width x Height) 1.5 in x 1.5 in x 0.82 in Weight(without cable) 4.9 oz
SMP Female QB to SMA Male 6" Cable Assembly for .085 Cable
Cable Type 0.085 Flexible Coax : Cable Length 6" Electrical Frequency 18 GHz ... 100 : Insertion Force - SB 3.0 lbs : Insertion Force - LD 5.0 lbs ...
12 conductor cable | Amphenol Global Search | Amphenol
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) SMA R/A Male ( 2912-61002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q .
TITLE
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip69k&ip68 ( 1m of water for a period of 24 hours, mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
Datenblatt R-Serie V RDV SSI (Dokumentennummer 552140) - Temposonics
Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position oder Geschwindigkeit, Position und Temperatur im Sensorelektronikgehäuse Messwerte Auflösung: Position 0,1…100 µm (0,0001…0,1 mm) Auflösung: Geschwindigkeit 0,001 mm/s (über 10 Messwerte ermittelt)