Search Results for type
Extended Frequency Range Increases N Type Connector Performance
These recently released N Type connectors offer greater design possibilities while featuring the familiar threaded coupling mechanism and robust, medium-sized interface engineers are accustomed to. The extended frequency range makes this connector a good fit for applications that require durability and increased data transfer rates. Additional ...
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
Type C connectors with die cast housings and IP67 . sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. TARGET MARKETS. MUSBR Series Rugged USB Type C Connectors §
HEX454CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.1|17.5|17.5 dBi, 0-14°|0-10°|0-10°, 1189 mm (46.8 in)
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x
CUT360X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 4-Port, Omni Pattern, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
BXA-70063-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 18.1 dBi, Fixed Tilt (0°, 2° or 5°), 2405 mm (94.7 in)
CWWX063X25x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 | 1710-2170 MHz, 16.8|17.3|17.3 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
type | Amphenol Global Search | Amphenol
Type 4 Rigid Flex. Type 4 Rigid Flex. DESCRIPTION. A circuit consisting of more than two copper conductor layers that are interconnected through Plated-Through-Holes (PTH’s) or Via’s creating electrically active circuitry on all conductor layers. The flexible layers are integral to the “rigidized” layers and both the PTHs or Vias are ...
Type 95 Series NTC Thermistors for Medical
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range. Features. Interchangeable NTC Chip Thermistor, which produces a tight interchangeable;
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MKS09T07TWIN - Amphenol Antenna Solutions
Mounting Kit, 3-point dual antenna, extended scissor tilt mounting bracket
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC. Downloads. 082-6553 PDF Customer Drawing (Size: 150 kb) 082-6553 STP 3D Model (Size: 360 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
2C4U4MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
Tier Rated Underground Enclosures (TRUE) - Charles Industries
Cover Type Supported. Split Lid. Product Details. BOLT OPTIONS: Bolts and washers are stainless steel. Hex-head; 7/8″ Penta-head . EMS DETECTION: Integrated EMS Detection is available. Telephone; Power . STANDARD NAMEPLATE OPTIONS. One standard nameplate is included with each assembly, installed in the factory or easily installed in the field ...
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications.
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Modular & Magnetic Jacks | RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors
Connector Type. Modular 6 items; Magnetic 4 items; Rugged 1 item; Apply Filters Reset All. View as List Grid. 11 Items . Show. per page. Sort By. Set Descending Direction. Modular Jack - Right Angle - Standard Speed . Our Right Angle Standard Speed line of modular jacks ( 1Gb/s) are Cat3 and Cat5 compliant. All modular...
CUUT360X12Fxyz0 - Amphenol Antenna Solutions
Canister, 4FT, 6-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt