Search Results for type
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
F-Type Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm
222146. Find In Stock & Buy Now. F-Type Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Plug to N-Type Plug Adapter 50 Ohm Straight | APH-SMAP-NP - Amphenol RF
Panel Mounting Feature. Not Applicable. Temp (Max Degrees Celsius) 165. Temp (Min Degrees Celsius) -65. SMA Plug to N-Type Plug Adapter 50 Ohm Straight.
TFOCA-III Connector - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) offers the TFOCA-III connector, a rugged and reliable fiber optic connector for harsh environments. The TFOCA-III connector features a high-density design, a robust coupling mechanism, and a field-repairable termini. Learn more about the TFOCA-III connector and its applications in the AFSI brochure.
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm
082-5995. Find In Stock & Buy Now. N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
NTC Type MS Thermometrics Epoxy-Coated Thermistor
Low cost, solid state temperature sensor. High sensitivity to changes in temperature. Suitable for temperature measurement, control and compensation. Standard accuracy ±1°C. Excellent mechanical strength. Wide operating temperature range: -58°F to 300°F (-50°C to 150°C) Suitable for PCB and probe mountings.
AT06-3S-RJ120BK | 3-Way Plug, Female, 120 OHM Terminating Resistor ...
AT06-3S-RJ120BK, 3-Way, Plug, J1939-11, 120 Ohm Resistor, Gold Sockets, Blue Wedgelock, Black.Comparable to PN# DT06-3S-EP10, DT06-3S-PP01
AT62-20-0444 Gold plated, Machined Female Contact, Size 20,
AT62-20-0444 Gold plated, Machined Female Contact, Size 20, Wire Range 0.35 - 0.5MM²
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm
AT16-18SA-EK02 18 Position Plug, Keyed A, Grey. Comparable
Operating Temperature: -55°C to +125°C. IP Rating: IP67 (in mated condition) Color: Gray. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megohms at 25°C. Seal Material: Silicone Rubber.
ARINC 801 | Fiber Optic Termini
Amphenol can now offer ARINC 801 compliant termini for use in both cylindrical and rectangular connectors in commercial and military applications.
Vibration Transmitters | PCB Piezotronics
When vibration levels are monitored, excessive wear and potential failure can be recognized. IMI's line of 4-20 mA vibration transmitters will interface directly to your PLC, DCS or SCADA control system so data can be easily analyzed. Scaled in inches per second velocity or g's acceleration, these sensors provide 24/7 online protection for key ...
AT06-3S-RD01, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-3S-RD01, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-3S-C015
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 ...
Find In Stock & Buy Now. RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm C Code. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
MODIFIED CLAMP TYPE FOR FLEXIBLE CABLES
Number Type RG-/U ab c 901-128-11 SMA Plug 174, 316 .328(14) — .125(3.2) clamp nut plug body assembly assembly bushing - contact assembly Step 1 Step 2 Step 3 Step 4 MODIFIED CLAMP TYPE FOR FLEXIBLE CABLES a b c gasket Step 1 Strip cable to dimensions shown in table. Cut must be square. Do not nick center conductor. Comb out braid.
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated - Amphenol Sine
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated . SC000337 1.5mm Pin Contact, 22-18AWG, gold plated. $0.00
SS20M2F Socket Contact, Stamped, Size 16, Gold Flash over N
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ" over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs
NTC Type FP07 Thermometrics Fastip Probe Thermistor
The NTC Type FP Series Fastip Thermoprobes are ideally suited for high speed measurement and control of fluid temperatures, fluid level or flow. They offer the ease of handling associated with large glass probe thermistors as well as ultra-fast response times of small glass coated bead thermistors. These units exhibit relatively flat response ...
AT62-203-12141 | Solid Machined Nickel-Plated Female Contact, Standard ...
AT62-203-12141 - Solid Machined Nickel-Plated Female Contact, Size 12. Comparable to PN# 0462-203-12141
SC000571T Pin contact, signal, 1.0x0.64mm, stamped & formed - Amphenol Sine
SC000571T Pin contact, signal, 1.0x0.64mm, stamped & formed, 20-22AWG, tin plating