Search Results for type
VITA RF 67 for Embedded Computing - SV Microwave
SV Microwave’s VITA 67.1, .2 and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters and connector Backplane and Plug-in modules that support the entire RF signal path of your embedded system.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
R Ofce: +1 (607) 563-5001 • Email: ryderamphenol-aaocom amphenol-aerospacecom amphenolmaocom 38999 CONNECTORS WITH POWER CONTACTS Decrease Resistance & Increase Ampacity with Amphenol Contacts
Durable 50 Ohm Threaded Interface Technical Specifications
Featuresand Benefits. Broad line of military, industrial and commercial grade products available • Excellent RF performance from DC to 11 GHz, and DC to 18 GHz on extended range designs
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Temperature Sensors | NTC Thermistors
Thermometrics NTC Thermistors | Glass HTP Series - High Temperature Probe. Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod.
SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.