Search Results for type
AT62-12-0222 Stamped & Formed Nickel plated Contact. Compara
AT62-12-0222 Stamped & Formed Nickel plated Contact. Comparable to PN# 1062-12-0222
IMI Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Enclosure technology - CONEC
Distribution boxes have been a necessary hardware component in mechanical and plant engineering for decades. They serve as extended input and output interfaces of the electrical control.
gt-quadrax-amphenol-industrial
Amphenol® Application Note IAN-110 www.amphenol-industrial.com GT Quadrax BACKGROUND Equipment and system applications are improving rapidly becoming more and more
Small Microphone Has Big Impact on NVH Testing - PCB
The smaller ¼” microphone has the additional benefit of its noise floor being less affected by orientation and field type. A microphone’s free-field noise specification is published for the device set up in a free
Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with ...
Title: Thermometrics Type GE - Glass-Encapsulated NTC Thermistor with Metallurgical Bond Author: Amphenol Advanced Sensors Subject: Thermometrics Series of Glass-Encapsulated NTC Thermistors offer our proven NTC thermistors in a DO-35 diode style glass-encapsulated package.
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 112957-11 - Amphenol RF
Alias: B1121A9-081-NT15G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248: Contact Finish: Gold
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable
F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm
RF Connector F-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm
Model 356A32, | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 102B16 | PCB Piezotronics
Model 102B16:High frequency ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Metal Injection Molding - MIM - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Item # AJ-110OM, Miniature Waterproof Jack, Ten Conductor
Browse Item # AJ-110OM, Miniature Waterproof Jack, Ten Conductor in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Contact Types,Rear Accessory,Shell Material,Plating Material,Insert Material,Con
BNC Plug to F-Type Jack Adapter 75 Ohm Straight | 242154 - Amphenol RF
BNC Plug to F-Type Jack Adapter 75 Ohm Straight
Real Time Data Logger | Flexible Real-Time Temperature Data Logger - KAYE
The Kaye ValProbe RT Real-Time Data Loggers are available in various sensor configurations, including rigid, bendable, and flexible sensors. The flexible real-time data loggers offer configurations with one, two, or five temperature sensors.
1/2” Infrasound (Low Frequency) Microphone System - PCB
Model 378A07 is comprised of a 1/2” (12mm) 377A07 prepolarized microphone, a 426E01 preamplifier, and a low frequency filter adapter, 079A43.
Intrinsically safe 4-20 mA loop powered sensors
Wilcoxon Sensing Technologies rore rie Freeric USA n peno Copn Note: Due to continuous process improvement, specifications are subject to change without notice.
SP16M2T Pin Contact, Stamped, Size 16, Tin over Nickel, Wir
Pin Contact, Stamped, Size 16, Tin over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs. REPLACES SP16M1T
Model 070A02 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
N-Type Fixed Attenuator 6 dB 2 W | ATS-2M2F-06DB2W - Amphenol RF
RF Fixed Coaxial Attenuator N-Type Jack to N-Type Plug 06 dB 2 Watt