Search Results for type
P51 Pressure Sensor
Output Type 0.5 - 4.5 V 1 - 5 V 4 - 20 mA Supply Voltage 5 ± 0.5 Volts 8 to 30 Volts 8 to 30 Volts Current Draw < 6 mA < 3 mA Not Applicable Output Type 0.45 mA max (sink or source) 0.45 mA max (sink or source) 4 - 20 mA Response Time (Pressure/Output) < 1 ms < 1 ms < 1 ms
AT06-12SA-MM01 | 12-Way Plug, Female, A Position Key, Reduced Diameter ...
AT06-12SA-MM01 12-Way Plug, Female, A Position Key, Reduced Diameter Seal (E-Seal), End Cap. Comparable to PNs# DT06-12SA-CE01, DT06-12SA-CE05, 934456112
Model 098 | PCB Piezotronics
Shield Type Over Conductor(s) Braid: 90% Minimum Coverage: Braid: 90% Minimum Coverage: Shield Material Over Conductor(s) Silver Plated Wire: Silver Plated Wire: Bend Radius (minimum) 1 in: 25.4 mm: Weight: 0.11 oz/ft: 10.23 gm/m [2] * All specifications are at room temperature unless otherwise specified.
Model 002 | PCB Piezotronics
Shield Type Over Conductor(s) Braid: 95% Minimum Coverage: Braid: 95% Minimum Coverage: Shield Material Over Conductor(s) Silver Plated Wire: Silver Plated Wire: Bend Radius (minimum) 0.8 in: 20 mm [1] Weight.1 oz/ft: 9.23 gm/m [1] * All specifications are at room temperature unless otherwise specified. ...
MTRJ Fiber Optic Connector | Circular Connector
The MTRJ Field TV is a fiber optic connector that is sealed against fluids and dust and also shock and vibration proof.
Conformable RF Cable Assemblies | Hand-formable | SV Microwave
SV Microwave's conformable RF cable assemblies can be easily formed by hand and provide equal if not better electrical performance than standard semi-rigid or flexible cable. The braided outer shield of the standard flexible cable is replaced with a tin-plated outer braid that is durable, but flexible. Conformable or hand-formable cable ...
Cause of and Solution for Cable Generated Noise in MEMS Accelerometer ...
additive signal contribution, which to varying degrees depends on cable type and configuration, also contaminates the resultant calculated shock response spectrum (SRS). INTRODUCTION: The triboelectric1 effect (also known as triboelectric charging) is a type of contact electrification in which certain materials become electrically charged after ...
ATT-16-01 | Size 16 Stamped and Formed Contact Tool 18-20 AWG
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004
AT06-2S-MM01BLK | 2-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-2S-MM01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-2S-CE05, 934451101
SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193 - Amphenol RF
132193. Find In Stock & Buy Now. SMA Straight Crimp Plug RG-178 RG-196 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-3S-CE01, DT06-3S-CE05, 934452102
SMPS Female Termination (1/2 Watt) 8038-4007 | SV Microwave
Downloads. SV Microwave has released the SMPS Female Termination (1/2 Watt) 8038-4007. Explore the product's superior features and specifications here!
ATMH06-2SA 2 Position Plug, Socket, High Temperature Rating - Amphenol Sine
Voltage: 250. Operating Temperature: -55°C TO +150°C. Color: Gray. IP Rating: IP68 (1M of water for a period of 24 hours, mated condition) & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 Megaohm min @ 25°C.
Temposonics
Connection type: 6-pin male D60 connector Electronic head: Aluminum housing Sensor extrusion: Aluminum (Temposonics profile style) Mounting: Adjustable mounting feet or T-slot nut (M5 threads) in base channel. Magnet type: Captive-sliding magnets or floating magnets, (open ring or block). The available digital-pulse output is Start/Stop. Here ...
AT04-12PB | 12-Way Receptacle, Male Connector, B Position Key, Extended ...
AT04-12PB 12-Way Receptacle, Male, B Position Key, Extended Shroud. Comparable to PN# DT04-12PB, DT04-12PB-B016
N-Type Adapters - RF Coaxial Adapters | Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
The Temposonics E-Series Model ER Start/Stop output sensors require a start signal from a control-ler or interface module to initiate the measurement cycle. The sensor generates a stop signal at the end of the measurement cycle that is used to stop the controller’s counter clock. Start signal from controller or interface module.
AT06-12SD | 12-Way Plug, Female Connector , D Position Key - Amphenol Sine
AT06-12SD 12-Way Plug, Female. D Position Key. Comparable to PN# DT06-12SD, DT06-12SD-P012, DT06-12SD-B016
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code Tape & Reel Contact
ATV04-18PA-BUS 18-way Receptacle, Key A, Buss
Gender: Male. IP Rating: IP68 (in mated condition) Color: Grey. Operating Temperature: -55°C to +125°C. Housing Material: thermoplastic. Dielectric Value: Less than 2 milliamps current leakage @ 1500 V AC. Insulation Resistance: 1000 MEGOHMS MIN @ 25°C. RoHS Compliant (Yes/No): Yes.