Search Results for types of daggers
B744V TRIDUCER® Multisensor/CW Thru-hull - Airmar
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Sensor Configurator - PCB
602D11 : Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.4 to 8000 Hz, side exit, 10-ft integral cable, single point ISO 17025 accredited calibration
BDO10, BDO12, and B06 ECTFT Series Pedestals General Description
These enclosures are suitable for outside plant -type (OSP) locations. The pedestals are buried in -ground in joint stake or stand- alone with a mounting stake (sold separately) . The installer removes and discards the existing copper pedestal, routes new fiber cables/conduits to the
FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-59 RG-62 50 Ohm B Key Code
SMA Design Kit - Amphenol RF
Items; Part Number Description; 132289: 18 GHz End Launch Jack for 0.062 inch PCB, 50 Ohm, Bulkhead, Round Post Contact: 132357-11: 18 GHz End Launch Jack for 0.062 inch PCB, 50 Ohm, Flat Tab Contact
Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range
www.amphenolpcd.com.cn
www.amphenolpcd.com.cn
806-960 / 1700-2700 MHz - Amphenol Antenna Solutions
Connector(s) 1 / N-Type Female Lightning Protection DC Ground Operating Temperature -40° to +55° C (-40° to +131° F) Mechanical Characteristics Radome Material/Color ABS / White Refl ector Material Aluminium Dimensions (Height x Diameter) 85 x Ø185 mm 3.3 x Ø7.3 in Weight 0.35 kg 0.8 lbs Packing Dimensions 160 x 135 x 160 mm 6.3 x 5.3 x 6 ...
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
Model 9100-PPA01 | PCB Piezotronics
Proximity probe adaptor kit, supports 5 and 8mm probes. Includes brackets for securing probes with 1/4", 3/8', 6mm, 8mm and 10mm diameter case threads.
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
test - RFS Technologies an Amphenol Company
HYBRIFLEX hybrid cable solutions encase any combination of power wires, optical fiber and other cable types in a single lightweight and crush-resistant cable to reduce installation time, complexity and costs in macro site and small cell deployments. HYBRIFLEX solutions support any network technology and any frequency, making them a futureproof ...
Model 054230-01404 - PCB
cables and pigtail leads. The type of connector for your force washer will depend on what is required to connect to the signal conditioner/data collector. For proper electrical connections, refer to the wiring drawing for the signal conditioner used, and the outline drawing for the force washer. Construct any
Amphenol Sine Systems
type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Model Number 356A43 TRIAXIAL ICP® ACCELEROMETER Revision: G ECN #: 55022 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
11/20 Micro38999 - amphenol-airlb.de
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com Micro38999 Reference Guide Specs/ Info 2M804 Overview 41 How to Order Plugs & Receptacles 42 Weight Connector Weight 43 Plug 2M804-001-06, 002-06 44
Nuclear Power Plant Sensors | PCB Piezotronics
radiation-hardened Sensors for nuclear power environments. PCB®'s charge output accelerometers utilize piezo sensing elements to directly output an electrostatic charge signal that is proportional to applied acceleration.
SMA Crimp Right Angle Plug 50 Ohm Reverse Thread | 132122RT
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Model 3741E12100G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840