Search Results for u split 1943 ušli borci
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization B Serie3 Fluorinated silicone
SIM3D42NFF - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Black nickel Polarization FF Not mounted (with rack/reversed rack plug)
6.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz
Declaration - SV Microwave
ITEM # SVHC CAS PPM 1116-6092 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF9321-60007 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1112-6162 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
32405039002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 19,5 Without wave-washers 3 terminals
Shunted module Pin With peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
EU RoHS II CoC - amphenol-aerospace.com
k l w e µ u h z },^ // } u o ] v w lw } µ ] ] } v Æ u ] } v ~/ ( o ] o î í r ì ï ï ï ô ñ r ì î í z ^ ked d u ^k < d u yh z y ò ~ 3hu uhylhz ri wkh pdwhuldov surfhvvhv xwlol]hg lq wkh pdqxidfwxuh ri wkh deryh olvwhg sduw qxpehu
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HB158-U12S24-380LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 380 ft
Plug Clicker nut 2 Modules Metallic Shielded Black nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 1 PAIR SM FIBER Length, ft Model Number 10 HBF058-08U1S1-10F1 15 HBF058-08U1S1-15F1 20 HBF058-08U1S1-20F1 30 HBF058-08U1S1-30F1
SIM3N42VB - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Standard Olive drab cadmium Polarization B Not mounted
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization B Serie3 Fluorinated silicone
Rail 1100 / 1200 Metallic Type I L=2000 mm
Rail 1100 / 1200 Metallic Type I L=2000 mm
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/56B3014 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc