Search Results for u split 1943 ušli borci
Thermometrics EMI-Protected NTC Thermistors Datasheet
Title: Thermometrics EMI-Protected NTC Thermistors Datasheet Author: Amphenol Advanced Sensors Subject: With increasing complexity of electric systems and density of electronic components in modern vehicles, conventional NTC thermistor sensors are vulnerable to stray electromagnetic interference causing self-heating.
Declaration - SV Microwave
ITEM # SVHC CAS PPM 2903-6001 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
12.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
Allgemeine Erwähnungen | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
Module RJ45 Ethernet Pin Without peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert retention in shell (> to) 25.4 daN: Endurance (nbr of cycles) 500: Vibrations - Type: Sinusoide: Vi
6.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMP Female QB ( 1221-40049 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
00158230202 - Amphenol Air LB
Socket Model ASNE0251 14 contacts #16 With contacts
Thermometrics Thermistor Stability Benchmarking (2)
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
12.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4009 ) SMA Bulkhead Female ( 2946-6012 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
101015147502A | SD | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of SD , part number 101015147502A.
6.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60003 ) SMPM R/A Female ( 3222-40020 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 ...
Module 1765 With components soldered on PCB 2 resistances
Module 1765 With components soldered on PCB 2 resistances
Data Sheet TempoLink smart assistant - Temposonics
2 TempoLink® smart assistant Data heet Fig. 1: The main advantages of the TempoLink® smart assistant The TempoLink® smart assistant is an accessory for the R-Series V sensors family. It supports the setup of the sensor in the application as well as providing additional status information for sensor diagnostics.
SIMEK0816PAC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
EU RoHS II CoC - amphenol-aerospace.com
K l W E µ u h Z },^ // } u o ] v W lW } µ ] ] } v Æ u ] } v ~/ ( o ] o D í ð' í ð í îW z ^ KEE dKZ U > dZ/ > U Z Wd > ò ~
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 1 PAIR SM FIBER Length, ft Model Number 10 HBF012-05U1S1-10F 20 HBF012-05U1S1-20F 30 HBF012-05U1S1-30F 40 HBF012-05U1S1-40F
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 2975-6200 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Temposonics
2 Temposonics® R-Serie V R5 SSI Datenblatt Abb. 1: Laufzeit-basiertes magnetostriktives Positionsmessprinzip Abb. 2: R-Serie V Sensor mit TempoLink Sensorassistent
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches