Search Results for u6551a1-ntt-50
Dome Closures for FTTX Applications - Charles Industries
FODC-B Product Specifications Model FODC-B External Dimensions 23.6” x 10.2” (600 x 260 mm) Weight 11 lbs. (5kg) Ambient Temperature -40ºF to +149ºF (-40ºC to +65ºC)
NTC Type SA - amphenol-sensors.com
• Wide operating temperature range: -50°C to 150°C • Suitable for PCB and probe mountings • Available in a wide range of resistance values • Also available with epoxy coating and on tape and reel to EIA RS-468A for automatic insertion • Beta value (25ºC - 85ºC) = 4073k • Material system D10.3 Amphenol Advanced Sensors
is a registered trademark of PCB Piezotronics, Inc.
Model Number 356A01 Revision: H ECN #: 53458 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1,000 g pk ± 9,810 m/s² pk
Trunk, 24 Pair, SM G657A2, I/O, LC(D) - charlesindustries.com
Return Loss (d): (UP) 50 Max. tensile strength (N): Pulling Force Typ. (N): Environmental Specifications100 Specifications subject to change at harles discretion Revision Date: 12/10/2020 Page 1 of 2 Mechanical Specifications — ore able Water locking Method: Gel-filled loose tube Temp. Range Storage (° ): Strength Material : Temp.
SOLUTIONS - Amphenol Sine
Elongation 60 50 90 Oil aged 60 days 75°C % of unaged value Tensile 65 - 90 Elongation 65 - 75 Oil aged 18 hours 121°C % of unaged value Tensile - - 90 Elongation - - 80 Definitions of ratings for Fluid Resistance % Retained Tensile & %Volume Rating Elongation Swell E - excellent >80 <50 G - good 60-80 50-100 P - poor <60 >100
Model 3501A2020KG High Amplitude MEMS Shock Accelerometer ... - PCB
Model 3501A2020KG High Amplitude MEMS Shock Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270-11 - Amphenol RF
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable 082-6650 N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 172211 N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172133
cable connector r/a T 3XXX U - Amphenol Sine
19 (19-a) Ag T 3690 005 U Au T 3690 058 U 14 (14-b) Ag T 3670 005 U Au T 3670 058 U 14 (14-a) Ag T 3650 005 U Au T 3650 058 U 12 (12-a) Ag T 3635 005 U Au T 3635 058 ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 7/13/2006 10:49:51 AM
NTC Type JI - amphenol-sensors.com
L452 4500 ± 50 L502 5000 ± 50 JI - ____ - ____ Typical model number Resistance characteristic and wire length are specified by the product code: e.g. JI103C1R2 or JIF103W Other wire lengths are available for quantities > 5000 pieces as above with a wire tolerance at > 3.28 ft (1 m) of +100 /- 0 mm (+3.9 in /- 0 in) ...
Type 95 Series NTC Thermistors for Medical
"U”: ±0.2°C from -20°C to 50°C (EC) “V”: ±0.1°C from 0°C to 70°C (DC, EC, and TK) “W”: ±0.2°C from 0°C to 70°C (DC, EC, and TK) “Z”: ±0.2°C from 0°C to 100°C (DC and EC) Product Information Ordering. Amphenol medical sensors can be custom designed to meet the exact specifications and demands of application. Speak ...
End fed dipole 145 - 165 MHz 7500001 - amphenolprocom.com
Impedance 50 Ω Gain 0 dBd (2.2 dBi) VSWR < 1.5:1 Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 500mm RG213/U cable Materials Base : Aluminium Shroud : GRP tube Length Approx. 1460 mm / 57.48 in. Wind Load 35 N (160 km/h) Weight Approx. 1 kg / 2.20 lb. Mounting
Amphenol MP-64RJ45UNNE-001 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 1ft Amphenol MP-64RJ45UNNE-001 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Beige Cat6 cable with precision-terminated snagless RJ-45 connectors.
Amphenol High Speed Interconnects
0.50 9.65 11.50 37.10 15.60 . section b-b see note dim b 0.05 (see note) 10.40±0.10 see note 10.40±0.10 dim a 3.00 min 3.50±0.30 15.45 a a revisions rev. ecn description date approved a initial release sep 17/14 j.si b dimensions updated dec 04,15 j.si c update pcb jun 28/16 j. si
Unity Gain ¼ λ Mobile Antenna for the 450 MHz Band - AMPHENOL PROCOM
Impedance 50 Ω VSWR ≤ 1.2:1 @ f. res. Bandwidth ≥ 45 MHz @ VSWR < 1.5 ≥ 50 MHz @ VSWR < 2.0 Gain (EIA RS-329-1) 0 dB Mechanical Materials Whip: Stainless steel and black-chromed brass Mount: Black-chromed brass Weather- and shockproof plastics Stainless steel Installation Torque 4 ± 1 Nm Colour Black Height 180 mm / 7.09 in. Weight X ...
Temposonics
Cycle time Stroke length ≤ 50 mm ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 7620 mm Cycle time 250 µs 1 500 µs 1000 µs 2000 µs 3200 µs Linearity deviation 2 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 µm < 0.01 % F.S. Optional internal linearity: Linearity tolerance (applies for the first magnet for multi-position ...
Model 685A11 Electronic Vibration Switch Installation and ... - PCB
do not exceed 50% of the replacement cost of the returned item(s). PCB will provide a price quotation or replacement recommendation for any item whose repair costs would exceed 50% of replacement cost, or any item that is not economically feasible to repair. For routine calibration services, the Purchase Order should include authorization to
NTC Thermistor Type RL10 - amphenol-sensors.com
(-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating • Available on tape and reel EIA RS-468A for automatic insertion Amphenol Advanced Sensors. Type RL10 Specifications Options
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other