Search Results for u6551a1-ntt-50
High Density HDB3 and HSB3 Connector Series
50 Sunnyside Avenue P.O. Box 10177• Stamford, CT 06904-2177 Phone: 203-327-7300H Fax: 203-324-7623 E-mail: salesinfo@nexus.comg Web: www.nexus.com DIsTRIBUToRs Corporate Headquarters aRRoW eleCTRonICs 7459 S. Lima Street 3 Hagavish St., P.O.B. 279 Englewood, CO 80112-5816 Phone: 800-833-3557 Fax: 800-562-3542 Phone: (972-9) 764.4100 Web: www ...
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor - amphenol-sensors.com
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A05 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 54444 Performance ENGLISH SI Sensitivity(± 20 %) 0.25 mV/g 0.025 mV/(m/s²) Measurement Range ± 20,000 g pk ± 196,200 m/s² pk
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
50 mm to 1500 mm (2 in. to 60 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20%* Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (Stroke length dependent) Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Specifications ...
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
APM50-B3 - Amphenol Antenna Solutions
Mounting Kit, 2-point mounting & downtilt bracket for base station antennas
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
BoardLock Family - Amphenol Sine
www.amphenol.com.au wwwampenolcomau BoardLock™ Family Comparison Chart Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
PWRBLADE CONNECTOR SYSTEM - Amphenol CS
PWRBLADE® CONNECTOR SYSTEM TECHNICAL INFORMATION MATERIALS • Housings: high-temperature thermoplastic (UL94V-0), black • Contact base material: • Power – high-conductivity copper alloy • Signal – copper alloy • Contact finish:
F32Q-1A7H1-11050 | Flex 0.50mm | Amphenol
Flex Connector, 0.50mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Upper contact, 50 position , Without MYLAR
Heavy Duty Cylindrical MIL-C-22992 QWLD - amphenol-aerospace.com
plummeting to 50° below zero. The circus ferris wheel runs continuously despite the fact that it has rained for five days and all power connections are lying in six inches of mud. These situations are typical of the extreme conditions under which thousands of Amphenol QWLD connectors are operating daily. Outstanding design features that
Model MS622A01 Precision Industrial ICP® Accelerometer Installation and ...
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
CXL 2-1LW/... - AMPHENOL PROCOM
Impedance 50 Ω Gain 0 dBd (2.2 dBi) VSWR CXL 2-1LW/s : 138 - 156 MHz ≤ 1.5 CXL 2-1LW/l : 146 - 163 MHz ≤ 1.5 and 146 - 165 MHz ≤ 1.75 CXL 2-1LW/h : 156 - 174 MHz ≤ 1.5 and 155 - 175 MHz ≤ 1.75 Bandwidth 18 - 21 MHz (dep. on model) Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00 ...
Temposonics
Resolution 1 μm, 2 μm, 5 μm, 10 μm, 50 μm or 100 μm (selectable) Cycle time Stroke length up to 2400 mm up to 4800 mm up to 5080 mm Cycle time 1.0 ms 2.0 ms 4.0 ms Linearity 2 < ±0.01 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
www.amphenol-sensors.com
www.amphenol-sensors.com
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD