Search Results for u77-3gn161n-270
P-U77-E462M-2081 - Amphenol CS
x p-u77-e462m-2081 x aug15/10 x x code ident. no. 03554 k 3:2 title 3 of 3 designed see note material and finish x.xx 0.15 x.x 0.25 1 decimals angles unless otherwise specified dimensions are in millimeters tolerances are: dwg app'd ie app'd qa appd checked drawn approvals date 1x4 sfp+ cage with heatsink attached rev. sheet a4 dwg. no.
P/N: U77-C661M-X071 SHOWN P/N: U77-C461M-X071 SHOWN - amphenol-cs.com
(p/n u77-a661m-x071) (if order separately) p/n: u77-c661m-x071 shown light pipe kit (p/n: u77-1663-2010p) (if order separately) packaging: stainless steel temperature range: bracket for light pipe: 3.81um min. matte tin tray packaging clear polycarbonate light pipe: over 1.27um min. nickel. 4 = 4 ports 2 = 2 ports plating
ExpressPort SFP+ - Amphenol CS
U77 X Plating 1 Bright Tin (for Wave Solder) 2 Nickel 3 Matte Tin (for Reflow 245°) PCB Mounting X Various Options Available - Consult Factory Chassis Grounding 3 Metal Spring Fingers (No Bottom Latch Cover) 4 Elastomeric Gasket 6 Metal Spring Fingers (1 Piece Design Bottom Latch Cover) 7 Metal Spring Fingers with Insulating Tape Number of ...
P-U77-A111X-X0LX - Sheet1 - Amphenol CS
u77-a1113-x0lx u77-a1114-x0lx date code u77-a1112-x0lx part number (p/n does not include packaging type) material (rohs compliant) cage: copper alloy plating: (see part number for option) option 1: 2.54 μm min. bright tin plating over 1.27 μm min. nickel under plating. (bright tin solder temperature 230 c max.) option 3: 2.54 μm min. matte ...
Amphenol High Speed Interconnects
p-u77-3gax41m-x071 0.15 0.10 n/a 1xn sfp+cage with extra bottom cage emi gasket and elastomer emi gasket p/n: u77-3ga641m-x071 amphenol part number configuration p/n: u77-3ga441m-x071 u77- 3 g a x 4 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating ...
P-U77-F461Q-X081-REVF P1 Model (1) - Amphenol CS
Title: P-U77-F461Q-X081-REVF_P1 Model (1) Author: jasons Created Date: 12/17/2008 2:30:31 PM
P-U77-A111L-X081 - Sheet1 - Amphenol CS
p-u77-a111l-x081 a x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose x. recommended bezel design (single side cage mount) d c b a a b c amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1 sfp cage approvals date drawn checked
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
U773GA16382071 | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number U773GA16382071
Amphenol High Speed Interconnects
p-u77-3ga1638-x071 c j.si s.st‐denis dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. unless specified otherwise third angle projection ref. dwg app'd q.a. app'd m.e. app'd checked drawn 03554 do not
03554 | Amphenol Global Search | Amphenol
light pipe: clear polycarbonate. bracket for light pipe: stainess steel. bottom cage gasket: conductive rubber gasket ul-94v-0. packaging: tray packaging. sfp+press fit cage (p/n u77-3ga1638-x071) (if order separately) temperature range: -40c to +85c. amphenol part number configuration u77 - 3gc 1 6 3 8 - x 0 7 1 packaging. 1 = tray packaging.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: [email protected] Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
U77A1118200T - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A1118200T
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
U77A261H2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A261H2081
U77A261M2071 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A261M2071
Amphenol Canada Corp.
p-u77-cx41m-x071 a proposal oct 19,10 a.g. oct 20,10 x.x 1xn sfp+ cage elastomeric gasket, with light pipe assembly (under belly spring finger and no half moon emi pins) 0.10 s s y-z-0.10 x x z s 0.1 m x z s x this area denotes (except chassis ground) (traces allowed) componets keep-out c cross-hatched area denotes
U77A111L2081 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A111L2081
U773GA261M2071 | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number U773GA261M2071