Search Results for u77-3gn161n-270
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: [email protected] Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
U773GA16382071 | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number U773GA16382071
U77A41102001 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A41102001
U77E16E82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16E82001
U77A461M2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A461M2081
P-U77-A111L-X081 - Sheet1 - Amphenol CS
p-u77-a111l-x081 a x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose x. recommended bezel design (single side cage mount) d c b a a b c amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1 sfp cage approvals date drawn checked
U77A16133001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A16133001
U77C16182001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77C16182001
SFP - Amphenol CS
U77 X X X X X X X X X Dust Cover Option 0 Without Dust Cover D With Dust Cover (Shipped Loose) Plating 1 Bright Tin (for Wave Solder) 2 Nickel 3 Matte Tin (for Reflow 245°) Chassis Grounding 1 Metal Grounding Tabs 2 Inner & Outer Flexible Spring Fingers Number of Ports in row 1 Single in Row 2 Inline 1X2 4 Inline 1X4 8 Inline 1X6 Number of ...
U77E262F2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E262F2081
ExpressPort SFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation
U77A21142001 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A21142001
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
10 only Y* 25 115 220 270 12, 14, 16, 18, 20, 22, 8 24 and 28 6 18 149 192 259 7 92 152 222 342 84 152 204 334 9 24 135 199 240 Y* 98 152 268 338 * Position Y supersedes inactive positions 10 and Z designations . Ref . MIL-STD-1554 . Alternate positioning is also available with the rotation of the insert . The diagram shows the pin insert ...
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Amphenol High Speed Interconnects
p-u77-3ga1638-x071 c j.si s.st‐denis dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. unless specified otherwise third angle projection ref. dwg app'd q.a. app'd m.e. app'd checked drawn 03554 do not
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
FIBERQUAD - Amphenol Aerospace
02 0.270 in : 03 0.158 in *Contact factory for any information not listed . Alex Koenig • +1 (607) 643 - 8608 • [email protected] amphenol-aerospace.com 3 : MECHANICAL SPECIFICATIONS - CF-170900-A/B/C/DXXX DIMENSIONS : Alex Koenig • +1 (607) 643 - 8608 • [email protected]
High Speed I/O Connectors | Input Output | QSFP - Amphenol CS
Amphenol is a technology leader in the design, manufacture, and supply of high-performance IO connectors. Our global footprint and track record is unparalleled in the industry, with a customer base that includes all major data center, networking, HPC, telecom, server and storage system platform providers.
U77F13133001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77F13133001