Search Results for u77-3gn161n
Contact Us - Amphenol CS
For customer convenience, various levels of contacts are offered by Amphenol CS. For quick responses, live chat facility is made available. Customers can also contact us via filling the forms made available.
P/N: U77-A661M-X071 SHOWN - Amphenol CS
p-u77-ax61m-x071 mar18/10 or used for manufacturing purposes without permission from amphenol canada corp. dimensions are in millimeters (no mid g-pins) approvals date drawn checked qa appd ie app'd 1 of 10 emi, with extra bottom tolerances are: rev. ground fingers code ident. no. 03554 dwg app'd
P-U77-3GAX41M-X071 - Sheet10 - Amphenol CS
p-u77-3gax41m-x071 0.15 0.10 n/a 1xn sfp+cage with extra bottom cage emi gasket and elastomer emi gasket p/n: u77-3ga641m-x071 amphenol part number configuration p/n: u77-3ga441m-x071 u77- 3 g a x 4 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating ...
858 series | Amphenol Global Search | Amphenol
Search Results for u77-3gn161n-270 u77-3gn161n-270 | Amphenol Global Search | Amphenol DESCRIPTION. The 760/766 series of UHF Panel antenna has been designed for TETRA / UHF Trunked Radio applications, offering a stable performance an PIM specification over a wide bandwidth. vailable in VPOL and XPOL formats, the main housing of the antenna is ...
U77E16E82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16E82001
Amphenol High Speed Interconnects
p-u77-3ga1638-x071 c j.si s.st‐denis dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. unless specified otherwise third angle projection ref. dwg app'd q.a. app'd m.e. app'd checked drawn 03554 do not
Amphenol Canada Corp.
p-u77-cx41m-x071 a proposal oct 19,10 a.g. oct 20,10 x.x 1xn sfp+ cage elastomeric gasket, with light pipe assembly (under belly spring finger and no half moon emi pins) 0.10 s s y-z-0.10 x x z s 0.1 m x z s x this area denotes (except chassis ground) (traces allowed) componets keep-out c cross-hatched area denotes
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
U77E262F2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E262F2081
U77F13133001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77F13133001
ExpressPort QSFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cost
P-U77-A111L-X081 - Sheet1 - Amphenol CS
p-u77-a111l-x081 a x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose x. recommended bezel design (single side cage mount) d c b a a b c amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1 sfp cage approvals date drawn checked
UNLESS OTHERWISE SPECIFIED Amphenol Canada Corp.
p/n u77-a2110-xd0x shown part number date code p/n u77-1110-8000 p/n u77-a4110-xd0x shown optional dust cover last digit indicating packaging type, not printed on the part x1 x1 -x x 0-40 c to 85 c plating option 2: temperature range: tray packaging min nickel underplate packaging: thermoplastic, color black plating over 50 u" [1.27 um] dust cover:
U77A16133001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A16133001
10146065-111T0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146065-111T0LF
P-U77-A1619-200X-REVA P1 Model (1) - Amphenol CS
Title: P-U77-A1619-200X-REVA_P1 Model (1) Author: jasons Created Date: 6/18/2008 12:29:32 PM
ExtremePort™ QSFP 112G Connectors | High Speed I/O | Amphenol
Amphenol ExtremePort QSFP 112G interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a co
SFP - Amphenol CS
U77 X X X X X X X X X Dust Cover Option 0 Without Dust Cover D With Dust Cover (Shipped Loose) Plating 1 Bright Tin (for Wave Solder) 2 Nickel 3 Matte Tin (for Reflow 245°) Chassis Grounding 1 Metal Grounding Tabs 2 Inner & Outer Flexible Spring Fingers Number of Ports in row 1 Single in Row 2 Inline 1X2
AMPHENOL PART NUMBER CONFIGURATION U77 - E 6 6 X H - X 0 7 1
u77-e66fh-x071 u77-e66dh-x071 u77-e66eh-x071 anodizing coating stainless steel packaging: tray packaging temperature range:-40c to +85c heatsink clip: over 50um min nickel packaging under layer 1 = tray packaging plating heatsink: 2 = nickel plating aluminum, black 3 = matte tin plating h - x 0 7 1 material: cage: copper alloy plating: option 2 ...
Optics and High Speed IO Solution - Amphenol CS
Amphenol 100G QSFP28 transceivers include SR4,CWDM4, LR4 and ER4 lite, adopt MPO or LC interface and compatible with IEEE802.3bm, SFF-8636 and other standards.They have the characteristics of low power consumption, small size and high speed, and is beneficial to increasing the capacity of the data center, improve the port density and reduce the power consumption.