Search Results for u77-3gn161n
P/N: U77-3GA1438-X071 UNDER BELLY GASKET - Amphenol CS
p-u77-3ga1438-x071 c 1x1 sfp ultraport cage, elastomeric gasket ecn exxxxx j. si s. st-denis dimensions are in millimeters p. ou reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees eng. rel. no. 0.15 0.10 n/a 1 unless specified otherwise third angle projection ref. dwg app'd q.a. app'd
P-U77-E4624-20B1 - Sheet1 - Amphenol CS
p-u77-e4624-20b1 4 1x4 sfp+ cage assy a 56 x x nov06/08 x nov06/08 x x j.si x j.si 03554 nov14/08 c designed e 3:2 3 of 3 c cage p/n print and note 4 added dimensions are in millimeters x ref. e n/a approved material and finish with heatsink clip amphenol canada corp. ie app'd tolerances are: dwg app'd qa appd approvals
P/N: U77-C661M-X071 SHOWN P/N: U77-C461M-X071 SHOWN - Amphenol CS
(p/n u77-a661m-x071) (if order separately) p/n: u77-c661m-x071 shown light pipe kit (p/n: u77-1663-2010p) (if order separately) packaging: stainless steel temperature range: bracket for light pipe: 3.81um min. matte tin tray packaging clear polycarbonate light pipe: over 1.27um min. nickel. 4 = 4 ports 2 = 2 ports plating
P-U77-C161X-X001 - Sheet1 - Amphenol CS
p-u77-c161x-x001 dwg app'd sep.10,09 decimals angles dimensions are in millimeters unless otherwise specified 1 0.10 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approved or used for manufacturing puposes without permission from amphenol canada corp. ...
P-U77-AX41M-X081 - Sheet1 - Amphenol CS
p-u77-ax41m-x081 a proposal mar26/09 x.x 0.38 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose aug14/09 p/n: u77-a641m-x081 shown p/n: u77-a241m-x081 shown p/n: u77-a441m-x081 shown
P-U77-A111L-X081 - Sheet1 - Amphenol CS
p-u77-a111l-x081 a x.x 0.15 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose x. recommended bezel design (single side cage mount) d c b a a b c amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1 sfp cage approvals date drawn checked
P-U77-E16X8-X001 - Sheet1 - Amphenol CS
15.45±0.10 a a b c d 12 a 1 2 3 4 b a 56 c x p-u77-e16x8-x001 x x jan28/10 apr 12/10 x x x j.si l. palozzi code ident. no. 03554 c 2:1 title 3 of 4 designed n/a ...
P-U77-A1619-200X-REVA P1 Model (1) - Amphenol CS
Title: P-U77-A1619-200X-REVA_P1 Model (1) Author: jasons Created Date: 6/18/2008 12:29:32 PM
AMPHENOL PART NUMBER CONFIGURATION U77 - E 6 6 X H - X 0 7 1
u77-e66fh-x071 u77-e66dh-x071 u77-e66eh-x071 anodizing coating stainless steel packaging: tray packaging temperature range:-40c to +85c heatsink clip: over 50um min nickel packaging under layer 1 = tray packaging plating heatsink: 2 = nickel plating aluminum, black 3 = matte tin plating h - x 0 7 1 material: cage: copper alloy plating: option 2 ...
UNLESS OTHERWISE SPECIFIED Amphenol Canada Corp.
p/n u77-a2110-xd0x shown part number date code p/n u77-1110-8000 p/n u77-a4110-xd0x shown optional dust cover last digit indicating packaging type, not printed on the part x1 x1 -x x 0-40 c to 85 c plating option 2: temperature range: tray packaging min nickel underplate packaging: thermoplastic, color black plating over 50 u" [1.27 um] dust cover:
P-U77-F1619-X081-REVB P1 Model (1) - Amphenol CS
Title: P-U77-F1619-X081-REVB_P1 Model (1) Author: jasons Created Date: 2/6/2008 12:17:14 PM
P-U77-F1318-X001-REVD P1 Model (1) - Amphenol CS
Title: P-U77-F1318-X001-REVD_P1 Model (1) Author: jasons Created Date: 11/26/2007 3:28:38 PM
XFP - Amphenol CS
www.amphenol-icc.com Amphenol Information Communications and Commercial Products Amphenol ICC’s XFP connector system is a 30 position 0.8 mm pitch SMT receptacle designed to support 10 Gigabit Fibre Channel and Gigabit Ethernet with the ability to
P-U77-F461Q-X081-REVF P1 Model (1) - Amphenol CS
Title: P-U77-F461Q-X081-REVF_P1 Model (1) Author: jasons Created Date: 12/17/2008 2:30:31 PM
U77E262F2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E262F2081
U77F1313300T | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77F1313300T
P-U77-A1110-8006P-REVC Model (1) - Amphenol CS
Title: P-U77-A1110-8006P-REVC Model (1) Author: jasons Created Date: 1/22/2008 7:13:56 PM
U77A21142001 | SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A21142001
P-U77-A1110-8000P-REVC Model (1) - Amphenol CS
Title: P-U77-A1110-8000P-REVC Model (1) Author: jasons Created Date: 1/22/2008 7:41:19 PM
P-U77-A1112-XX0X-REVB P1 Model (1) - Amphenol CS
Title: P-U77-A1112-XX0X-REVB_P1 Model (1) Author: jasons Created Date: 12/6/2005 12:20:43 PM